JAJSQT9A November 2023 – March 2024 DRV8242-Q1
PRODUCTION DATA
The device is in this state when nSLEEP pin is asserted high or the voltage on the VDD pin is > VDDPOR_RISE with DRVOFF = 1'b0 for all modes and additionally, in PWM mode when both IN1/EN & IN2/PH are 1'b1. In this state, the device is powered up (ISTANDBY), with the driver Hi-Z and nFAULT de-asserted. The device is ready to transition to ACTIVE state or SLEEP state when commanded so. Off-state diagnostics (OLP), if enabled, are done in this state.