JAJSQT9A November 2023 – March 2024 DRV8242-Q1
PRODUCTION DATA
For the HW variant, the DIAG pin is a 6-level setting. Depending on the mode, its configurations are summarized in the table below.
DIAG pin | STANDBY state | STANDBY state | ACTIVE state |
---|---|---|---|
Off-state diagnostics | nSLEEP wake pulse | Fault Reaction | |
RLVL1OF6 | Disabled | not required | Retry |
RLVL5OF6 | Disabled | required | Latch |
All other levels | Enabled(1) | required | Latch |
In the HW variant, the DIAG pin is latched during device initialization following power-up or wake-up from sleep. Update during operation is blocked.