JAJSQT9A November 2023 – March 2024 DRV8242-Q1
PRODUCTION DATA
PIN | TYPE (1) | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | SCLK | I | SPI - Serial Clock input. |
2 | nSCS | I | SPI - Chip Select. An active low on this pin enables the serial interface communication. |
3 | PH/IN2 | I | Controller input pin for bridge operation. For details, see the Section 7.3.2. |
4 | EN/IN1 | I | Controller input pin for bridge operation. For details, see the Section 7.3.2. |
5 | DRVOFF | I | Controller input pin for bridge Hi-Z. For details, see the Section 7.3.2. |
6, 15 | VM | P | Power supply. This pin is the motor supply voltage. Must combine with the rest of VM pins (2 total) to support device current capability. Bypass this pin to GND with a 0.1-µF ceramic capacitor and a bulk capacitor. |
7, 8 | OUT1 | P | Half-bridge output 1. Connect this pin to the motor or load. Must combine with the rest of OUT1 pins (2 total) to support device current capability. |
9, 10, 11, 12 | GND | G | Ground pin. Must combine with the rest of GND pins (4 total) to support device current capability. |
13, 14 | OUT2 | P | Half-bridge output 2. Connect this pin to the motor or load. Must combine with the rest of OUT2 pins (2 total) to support device current capability. |
16 | VDD | P | SPI (P) variant: Logic power supply to the device. |
17 | IPROPI | I/O | Driver load current analog feedback. For details, refer to Section 7.3.3.2 in the Section 7.3.3. |
18 | nFAULT | OD | Fault indication to the controller. For details, refer to nFAULT in the Section 7.3.3. |
19 | SDO | PP | SPI - Serial Data Output. Data is updated at the rising edge of SCLK. |
20 | SDI | I | SPI - Serial Data Input. Data is captured at the falling edge of SCLK. |