JAJSQT9A November 2023 – March 2024 DRV8242-Q1
PRODUCTION DATA
The following figure shows a layout example for a 4 cm X 4 cm x 1.6 mm, 4 layer PCB for a leaded package device. The 4 layers uses 2 oz copper on top/ bottom signal layers and 1 oz copper on internal supply layers, with 0.3 mm thermal via drill diameter, 0.025 mm Cu plating, 1 mm minimum via pitch. The same layout can be adopted for the non-leaded VQFN-HR package as well. The Section 6.6 for the 4 cm X 4 cm X 1.6 mm is based on a similar layout.
Note: The layout example shown is for a full bridge topology using DRV824xQ1 device in SSOP package.