JAJSQT9A November 2023 – March 2024 DRV8242-Q1
PRODUCTION DATA
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | SR | I | Device configuration pin for Slew Rate control . For details, refer to Section 7.3.3.1 in the Section 7.3.3. |
2 | DIAG | I | Device configuration pin for load type indication and fault reaction configuration. For details, refer to Section 7.3.3.4 in the Section 7.3.3. |
3 | PH/IN2 | I | Controller input pin for bridge operation. For details, see the Section 7.3.2. |
4 | EN/IN1 | I | Controller input pin for bridge operation. For details, see the Section 7.3.2. |
5 | DRVOFF | I | Controller input pin for bridge Hi-Z. For details, see the Section 7.3.2. |
6, 15 | VM | P | Power supply. This pin is the motor supply voltage. Must combine with the rest of VM pins (2 total) to support device current capability. Bypass this pin to GND with a 0.1-µF ceramic capacitor and a bulk capacitor. |
7, 8 | OUT1 | P | Half-bridge output 1. Connect this pin to the motor or load. Must combine with the rest of OUT1 pins (2 total) to support device current capability. |
9, 10, 11, 12 | GND | G | Ground pin. Must combine with the rest of GND pins (4 total) to support device current capability. |
13,14 | OUT2 | P | Half-bridge output 2. Connect this pin to the motor or load. Must combine with the rest of OUT2 pins (2 total) to support device current capability. |
16 | nSLEEP | I | Controller input pin for SLEEP. For details, see the Section 7.3.2. |
17 | IPROPI | I/O | Driver load current analog feedback. For details, refer to Section 7.3.3.2 in the Section 7.3.3. |
18 | nFAULT | OD | Fault indication to the controller. For details, refer to nFAULT in the Section 7.3.3. |
19 | MODE | I | Device configuration pin for MODE. For details, refer to the Section 7.3.3. |
20 | ITRIP | I | Device configuration pin for ITRIP level for high-side current limiting. For details, refer to ITRIP in the Section 7.3.3. |