JAJSQT9A November 2023 – March 2024 DRV8242-Q1
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Power supply pin voltage | VM | –0.3 | 40 | V |
Power supply transient voltage ramp | VM | 0 | 2 | V/µs |
OUTx pin voltage | OUTx | -0.9 | VM+0.9 | V |
SLEEP function pin (HW & SPI S variant only) | nSLEEP | –0.3 | 40 | V |
Shutoff pin | DRVOFF | –0.3 | 40 | V |
Controller pins voltage | EN/IN1, PH/EN2, IPROPI, nFAULT | –0.3 | 5.75 | V |
SPI P variant - Logic Supply | VDD | –0.3 | 5.75 | V |
SPI P variant - Logic supply transient voltage ramp | VDD | 5 | V/µs | |
SPI variant - SPI pin voltage | SDI, SDO, nSCS, SCLK | –0.3 | 5.75 | V |
HW variant - Configuration pin voltage | MODE, ITRIP, SR, DIAG | –0.3 | 5.75 | V |
Ambient temperature, TA | –40 | 125 | °C | |
Junction temperature, TJ | –40 | 150 | °C | |
Storage temperature, Tstg | –65 | 150 | °C |