JAJSQT9A November 2023 – March 2024 DRV8242-Q1
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VVM | Power supply voltage | VM | 4.5 | 13.5 | 35(1) | V |
VVDD | Logic supply voltage (SPI P Variant only) | VDD | 4.5 | 5.5 | V | |
VSLEEP | SLEEP function pin (HW & SPI S Variant only) | nSLEEP | 0 | 5.5 | V | |
VLOGIC | Controller pins voltage | EN/IN1, PH/EN2, DRVOFF, nFAULT | 0 | 5.5 | V | |
VSPI_IOS | SPI (S) variant - SPI pin voltage | SDI, SDO, nSCS, SCLK | 0 | VnSLEEP + 0.5 | V | |
VSPI_IOS | SPI (P) variant - SPI pin voltage | SDI, SDO, nSCS, SCLK | 0 | VVDD + 0.5 | V | |
VCONFIG | HW variant - Configuration pin voltage | MODE, ITRIP, SR, DIAG | 0 | 5.5 | V | |
VIPROPI | Analog feedback voltage | IPROPI | 0 | 5.5 | V | |
fPWM | PWM frequency | EN/IN1, PH/EN2 | 25 | kHz | ||
TA | Operating ambient temperature | –40 | 125 | °C | ||
TJ | Operating junction temperature | –40 | 150 | °C |