JAJSNJ2 January 2022 DRV8251A
PRODUCTION DATA
The DRV8251A device integrates current sensing, regulation, and feedback as part of the IPROPI feature. These features allow the device to sense the output current without an external sense resistor or sense circuitry reducing system size, cost, and complexity. This also allows for the device to limit the output current in the case of motor stall or high torque events and give detailed feedback to the controller about the load current through a current proportional output. #FIG_CQK_SD5_TQB shows the IPROPI timings specified in the Electrical Characteristics table.