JAJSNJ2 January 2022 DRV8251A
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VVM | Power supply voltage | VM | 4.5 | 48 | V | |
VVREF | Reference voltage | VREF | 0 | 3.6 | V | |
VIN | Logic input voltage | INx | 0 | 5.5 | V | |
fPWM | PWM frequency | INx | 0 | 200 | kHz | |
IOUT(1) | Peak output current, 4.5 ≤ VVM < 5.5 V | OUTx | 0 | 3.7 | A | |
Peak output current, VVM ≥ 5.5 V | 0 | 4.1 | A | |||
IIPROPI | Peak output current | IPROPI | 0 | 3 | mA | |
TA | Operating ambient temperature | –40 | 125 | °C | ||
TJ | Operating junction temperature | –40 | 150 | °C |