SLES267C August 2011 – March 2016 DRV8302
PRODUCTION DATA.
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±500 |
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VPVDD | DC supply voltage PVDD1 for normal operation | Relative to PGND | 8 | 60 | V | |
DC supply voltage PVDD2 for buck converter | 3.5 | 60 | V | |||
IDIN_EN | Input current of digital pins when EN_GATE is high | 100 | µA | |||
IDIN_DIS | Input current of digital pins when EN_GATE is low | 1 | µA | |||
CO_OPA | Maximum output capacitance on outputs of shunt amplifier | 20 | pF | |||
RDTC | Dead time control resistor range. Time range is 50 ns (–GND) to 500 ns (150 kΩ) with a linear approximation. | 0 | 150 | kΩ | ||
IFAULT | FAULT pin sink current. Open drain | V = 0.4 V | 2 | mA | ||
IOCTW | OCTW pin sink current. Open drain | V = 0.4 V | 2 | mA | ||
VREF | External voltage reference voltage for current shunt amplifiers | 2 | 6 | V | ||
fgate | Operating switching frequency of gate driver | Qg(TOT) = 25 nC or total 30-mA gate drive average current | 200 | kHz | ||
TA | Ambient temperature | –40 | 125 | °C |
THERMAL METRIC(1) | DRV8302 | UNIT | |
---|---|---|---|
DCA (HTSSOP) | |||
56 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 30.3 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 33.5 | °C/W |
RθJB | Junction-to-board thermal resistance | 17.5 | °C/W |
ψJT | Junction-to-top characterization parameter | 0.9 | °C/W |
ψJB | Junction-to-board characterization parameter | 7.2 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 0.9 | °C/W |
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
TIMING, OUTPUT PINS | ||||||
tpd,If-O | Positive input falling to GH_x falling | CL=1 nF, 50% to 50% | 45 | ns | ||
tpd,Ir-O | Positive input rising to GL_x falling | CL=1 nF, 50% to 50% | 45 | ns | ||
Td_min | Minimum dead time after hand shaking(1) | 50 | ns | |||
Tdtp | Dead Time | With RDTC set to different values | 50 | 500 | ns | |
tGDr | Rise time, gate drive output | CL=1 nF, 10% to 90% | 25 | ns | ||
tGDF | Fall time, gate drive output | CL=1 nF, 90% to 10% | 25 | ns | ||
TON_MIN | Minimum on pulse | Not including handshake communication. Hiz to on state, output of gate driver | 50 | ns | ||
Tpd_match | Propagation delay matching between high side and low side | 5 | ns | |||
Tdt_match | Deadtime matching | 5 | ns | |||
TIMING, PROTECTION AND CONTROL | ||||||
tpd,R_GATE-OP | Start-up time, from EN_GATE active high to device ready for normal operation | PVDD is up before start-up, all charge pump caps and regulator caps as in recommended condition | 5 | 10 | ms | |
tpd,R_GATE-Quick | If EN_GATE goes from high to low and back to high state within quick reset time, it will only reset all faults and gate driver without powering down charge pump, current amp, and related internal voltage regulators. | Maximum low pulse time | 10 | us | ||
tpd,E-L | Delay, error event to all gates low | 200 | ns | |||
tpd,E-FAULT | Delay, error event to FAULT low | 200 | ns | |||
OTW_CLR | Junction temperature for resetting overtemperature warning | 115 | °C | |||
OTW_SET/OTSD_CLR | Junction temperature for overtemperature warning and resetting overtemperature shut down | 130 | °C | |||
OTSD_SET | Junction temperature for overtemperature shut down | 150 | °C |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
G1 | Gain option 1 | (GAIN = 0 V) | 9.5 | 10 | 10.5 | V/V |
G2 | Gain option 2 | (GAIN = 2 V) | 38 | 40 | 42 | V/V |
Tsettling | Settling time to 1% | Tc = 0°C to 60°C, G = 10, Vstep = 2 V | 300 | ns | ||
Tsettling | Settling time to 1% | Tc = 0°C to 60°C, G = 40, Vstep = 2 V | 1.2 | µs | ||
Vswing | Output swing linear range | 0.3 | 5.7 | V | ||
Slew Rate | G = 10 | 10 | V/µs | |||
DC_offset | Offset error RTI | G = 10 with input shorted | 4 | mV | ||
Drift_offset | Offset drift RTI | 10 | µV/C | |||
Ibias | Input bias current | 100 | µA | |||
Vin_com | Common input mode range | –0.15 | 0.15 | V | ||
Vin_dif | Differential input range | –0.3 | 0.3 | V | ||
Vo_bias | Output bias | With zero input current, Vref up to 6 V | –0.5% | 0.5×Vref | 0.5% | V |
CMRR_OV | Overall CMRR with gain resistor mismatch | CMRR at DC, gain = 10 | 70 | 85 | dB |