JAJSHP7D May 2015 – July 2019 DRV8305-Q1
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
PVDD | Power supply voltage | 4.4 | 45 | V |
PVDD | Power supply voltage for voltage regulator operation | 4.3 | 45 | V |
VCPH | Charge pump external load current | 0 | 30 | mA |
VCP_LSD | Low-side regulator external load current | 0 | 30 | mA |
IGATE | Total average gate drive current (HS + LS) | 0 | 30 | mA |
fgate | Operating switching frequency of gate driver | 0 | 200 | kHz |
VREG | Voltage regulator external load current (regulator enabled device options) | 0 | 50 | mA |
CO_OPA | Maximum external capacitive load on shunt amplifier output (without external resistor) | 0 | 60 | pF |
InFAULT | nFAULT sink current (nFAULT = 0.3 V) | 0 | 7 | mA |
TA | Operating ambient temperature, DRV8305xQPHPQ1 | –40 | 125 | °C |
Operating ambient temperature, DRV8305xEPHPQ1 | –40 | 150 | °C | |
TJ | Operating junction temperature, DRV8305xQPHPQ1 | –40 | 150 | °C |
Operating junction temperature, DRV8305xEPHPQ1 | –40 | 175 | °C |