JAJSHP7D May   2015  – July 2019 DRV8305-Q1

PRODUCTION DATA.  

  1. 特長
  2. アプリケーション
  3. 概要
    1.     Device Images
      1.      概略回路図
  4. 改訂履歴
  5. 概要(続き)
  6. Pin Configuration and Functions
    1.     Pin Functions
  7. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics
    6. 7.6 SPI Timing Requirements (Slave Mode Only)
    7. 7.7 Typical Characteristics
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Integrated Three-Phase Gate Driver
      2. 8.3.2 INHx/INLx: Gate Driver Input Modes
      3. 8.3.3 VCPH Charge Pump: High-Side Gate Supply
      4. 8.3.4 VCP_LSD LDO: Low-Side Gate Supply
      5. 8.3.5 GHx/GLx: Half-Bridge Gate Drivers
        1. 8.3.5.1 Smart Gate Drive Architecture: IDRIVE
        2. 8.3.5.2 Smart Gate Drive Architecture: TDRIVE
        3. 8.3.5.3 CSAs: Current Shunt Amplifiers
      6. 8.3.6 DVDD and AVDD: Internal Voltage Regulators
      7. 8.3.7 VREG: Voltage Regulator Output
      8. 8.3.8 Protection Features
        1. 8.3.8.1 Fault and Warning Classification
        2. 8.3.8.2 MOSFET Shoot-Through Protection (TDRIVE)
        3. 8.3.8.3 MOSFET Overcurrent Protection (VDS_OCP)
          1. 8.3.8.3.1 MOSFET dV/dt Turn On Protection (TDRIVE)
          2. 8.3.8.3.2 MOSFET Gate Drive Protection (GDF)
        4. 8.3.8.4 Low-Side Source Monitors (SNS_OCP)
        5. 8.3.8.5 Fault and Warning Operating Modes
      9. 8.3.9 Undervoltage Warning (UVFL), Undervoltage Lockout (UVLO), and Overvoltage (OV) Protection
        1. 8.3.9.1 Overtemperature Warning (OTW) and Shutdown (OTSD) Protection
        2. 8.3.9.2 Reverse Supply Protection
        3. 8.3.9.3 MCU Watchdog
        4. 8.3.9.4 VREG Undervoltage (VREG_UV)
        5. 8.3.9.5 Latched Fault Reset Methods
    4. 8.4 Device Functional Modes
      1. 8.4.1 Power Up Sequence
      2. 8.4.2 Standby State
      3. 8.4.3 Operating State
      4. 8.4.4 Sleep State
      5. 8.4.5 Limp Home or Fail Code Operation
    5. 8.5 Programming
      1. 8.5.1 SPI Communication
        1. 8.5.1.1 SPI
        2. 8.5.1.2 SPI Format
    6. 8.6 Register Maps
      1. 8.6.1 Status Registers
        1. 8.6.1.1 Warning and Watchdog Reset (Address = 0x1)
          1. Table 10. Warning and Watchdog Reset Register Description
        2. 8.6.1.2 OV/VDS Faults (Address = 0x2)
          1. Table 11. OV/VDS Faults Register Description
        3. 8.6.1.3 IC Faults (Address = 0x3)
          1. Table 12. IC Faults Register Description
        4. 8.6.1.4 VGS Faults (Address = 0x4)
          1. Table 13. Gate Driver VGS Faults Register Description
      2. 8.6.2 Control Registers
        1. 8.6.2.1 HS Gate Drive Control (Address = 0x5)
          1. Table 14. HS Gate Driver Control Register Description
        2. 8.6.2.2 LS Gate Drive Control (Address = 0x6)
          1. Table 15. LS Gate Driver Control Register Description
        3. 8.6.2.3 Gate Drive Control (Address = 0x7)
          1. Table 16. Gate Drive Control Register Description
        4. 8.6.2.4 IC Operation (Address = 0x9)
          1. Table 17. IC Operation Register Description
        5. 8.6.2.5 Shunt Amplifier Control (Address = 0xA)
          1. Table 18. Shunt Amplifier Control Register Description
        6. 8.6.2.6 Voltage Regulator Control (Address = 0xB)
          1. Table 19. Voltage Regulator Control Register Description
        7. 8.6.2.7 VDS Sense Control (Address = 0xC)
          1. Table 20. VDS Sense Control Register Description
  9. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 Gate Drive Average Current
        2. 9.2.2.2 MOSFET Slew Rates
        3. 9.2.2.3 Overcurrent Protection
        4. 9.2.2.4 Current Sense Amplifiers
      3. 9.2.3 VREG Reference Voltage Input (DRV8305N)
      4. 9.2.4 Application Curves
  10. 10Power Supply Recommendations
    1. 10.1 Power Supply Consideration in Generator Mode
    2. 10.2 Bulk Capacitance
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12デバイスおよびドキュメントのサポート
    1. 12.1 ドキュメントのサポート
    2. 12.2 ドキュメントの更新通知を受け取る方法
    3. 12.3 コミュニティ・リソース
    4. 12.4 商標
    5. 12.5 静電気放電に関する注意事項
    6. 12.6 Glossary
  13. 13メカニカル、パッケージ、および注文情報

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

CSAs: Current Shunt Amplifiers

The DRV8305-Q1 includes three high performance low-side current shunt amplifiers for accurate current measurement utilizing low-side shunt resistors in the external half-bridges. They are commonly used to measure the motor phase current to implement overcurrent protection, external torque control, or external commutation control through the application MCU.

The current shunt amplifiers have the following features:

  • Each of the three current sense amplifiers can be programmed and calibrated independently.
  • Can provide output bias up to 2.5 V to support bidirectional current sensing.
  • May be used for either individual or total current shunt sensing.
  • Four programmable gain settings through SPI registers (10, 20, 40 and 80 V/V).
  • Reference voltage for output bias provided from voltage regulator VREG for DRV83053Q and DRV83055Q.
  • Reference voltage for output bias provided from externally applied voltage on VREG pin for DRV8305NQ and DRV8305NE.
  • Programmable output bias scaling. The scaling factor k can be programmed through SPI registers (1/2 or 1/4).
  • Programmable blanking time (delay) of the amplifier outputs. The blanking time is implemented from any rising or falling edge of gate drive outputs. The blanking time is applied to all three current sense amplifiers equally. In case the current sense amplifiers are already being blanked when another gate driver rising or falling edge is seen, the blanking interval will be restarted at the edge. Note that the blanking time options do not include delay from internal amplifier loading or delays from the trace or component loads on the amplifier output. The programmable blanking time may be overridden to have no delay (default value).
  • Minimize DC offset and drift through temperature with DC calibrating through SPI register. When DC calibration is enabled, device will short input of current shunt amplifier and disconnect the load. DC calibrating can be done at anytime, even when the MOSFET is switching because the load is disconnected. For best result, perform the DC calibrating during switching off period when no load is present to reduce the potential noise impact to the amplifier.

The output of current shunt amplifier can be calculated as:

Equation 1. DRV8305-Q1 eq_01_lvscx2.gif

where

  • VREF is the reference voltage from the VREG pin.
  • G is the gain setting of the amplifier.
  • k = 2, 4, or 8
  • SNx and SPx are the inputs of channel x.
  • SPx should connect to the low-side (ground) of the sense resistor for the best common mode rejection.
  • SNx should connect to the high-side (LS MOSFET source) of the sense resistor.

Figure 12 shows current amplifier simplified block diagram.

DRV8305-Q1 fbd_current_amp_slvsd12.gifFigure 12. Current Shunt Amplifier Simplified Block Diagram