JAJSHP7D May 2015 – July 2019 DRV8305-Q1
PRODUCTION DATA.
BIT | R/W | NAME | DEFAULT | DESCRIPTION |
---|---|---|---|---|
10 | R | FAULT | 0x0 | Fault indication |
9 | R | RSVD | 0x0 | - |
8 | R | TEMP_FLAG4 | 0x0 | Temperature flag setting for approximately 175°C |
7 | R | PVDD_UVFL | 0x0 | PVDD undervoltage flag warning |
6 | R | PVDD_OVFL | 0x0 | PVDD overvoltage flag warning |
5 | R | VDS_STATUS | 0x0 | Real time OR of all VDS overcurrent monitors |
4 | R | VCHP_UVFL | 0x0 | Charge pump undervoltage flag warning |
3 | R | TEMP_FLAG1 | 0x0 | Temperature flag setting for approximately 105°C |
2 | R | TEMP_FLAG2 | 0x0 | Temperature flag setting for approximately 125°C |
1 | R | TEMP_FLAG3 | 0x0 | Temperature flag setting for approximately 135°C |
0 | R | OTW | 0x0 | Overtemperature warning |