JAJSHP7D May 2015 – July 2019 DRV8305-Q1
PRODUCTION DATA.
BIT | R/W | NAME | DEFAULT | DESCRIPTION | |||
---|---|---|---|---|---|---|---|
10:8 | R | RSVD | 0x0 | These bits are reserved for internal use for revision ID. | |||
7:3 | R/W | VDS_LEVEL | 0x19 | VDS comparator threshold | |||
b'00000 - 0.060 V
b'00100 - 0.097 V b'01000 - 0.155 V b'01100 - 0.250 V b'10000 - 0.403 V b'10100 - 0.648 V b'11000 - 1.043 V b'11100 - 1.679 V |
b'00001 - 0.068 V
b'00101 - 0.109 V b'01001 - 0.175 V b'01101 - 0.282 V b'10001 - 0.454 V b'10101 - 0.730 V b'11001 - 1.175 V b'11101 - 1.892 V |
b'00010 - 0.076 V
b'00110 - 0.123 V b'01010 - 0.197V b'01110 - 0.317 V b'10010 - 0.511 V b'10110 - 0.822 V b'11010 - 1.324 V b'11110 - 2.131 V |
b'00011 - 0.086 V
b'00111 - 0.138 V b'01011 - 0.222 V b'01111 - 0.358 V b'10011 - 0.576 V b'10111 - 0.926 V b'11011 - 1.491 V b'11111 - 2.131 V |
||||
2:0 | R/W | VDS_MODE | 0x0 | VDS mode
b'000 - Latched shut down when overcurrent detected b'001 - Report only when overcurrent detected b'010 - VDS protection disabled (no overcurrent sensing or reporting) |