The DRV8305 device is a gate driver IC for three-phase motor-drive applications. The device provides three high-accuracy and temperature compensated half-bridge drivers, each capable of driving a high-side and low-side N-channel MOSFET. A charge pump driver supports 100% duty cycle and low-voltage operation. The device can tolerate load dump voltages up to 45-V.
The DRV8305 device includes three bidirectional current-shunt amplifiers for accurate low-side current measurements that support variable gain settings and an adjustable offset reference.
The DRV8305 device has an integrated voltage regulator (3.3-V or 5-V) to support an MCU or other system power requirements. The voltage regulator can be interfaced directly with a standard LIN physical interface to allow low system standby and sleep currents.
The gate driver uses automatic handshaking when switching to prevent current shoot through. The VDS of both the high-side and low-side MOSFETs is accurately sensed to protect the external MOSFETs from overcurrent conditions. The SPI provides detailed fault reporting, diagnostics, and device configurations such as gain options for the current shunt amplifier, individual MOSFET overcurrent detection, and gate-drive slew-rate control.
Device Options:
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
DRV8305 | HTQFP (48) | 7.00 mm × 7.00 mm |
Changes from A Revision (September 2015) to B Revision
Changes from * Revision (August 2015) to A Revision
COMPONENT | PIN 1 | PIN 2 | RECOMMENDED |
---|---|---|---|
CPVDD | PVDD | GND | 4.7-µF ceramic capacitor rated for PVDD |
CAVDD | AVDD | GND | 1-µF ceramic capacitor rated for 6.3 V |
CDVDD | DVDD | GND | 1-µF ceramic capacitor rated for 6.3 V |
CVCPH | VCPH | PVDD | 2.2-µF ceramic capacitor rated for 16 V |
CVCP_LSD | VCP_LSD | GND | 1-µF ceramic capacitor rated for 16 V |
CCP1 | CP1H | CP1L | 0.047-µF ceramic capacitor rated for PVDD |
CCP2 | CP2H | CP2L | 0.047-µF ceramic capacitor rated for PVDD × 2 |
CVREG | VREG | GND | 1-µF ceramic capacitor rated for 6.3 V |
RVDRAIN | VDRAIN | PVDD | 100-Ω series resistor between VDRAIN and HS MOSFET DRAIN |
RnFAULT | nFAULT | VCC (1) | 1-10 kΩ pulled up the MCU power supply |
RPWRGD | PWRGD | VCC (1) | 1-10 kΩ pulled up the MCU power supply |
MIN | MAX | UNIT | |
---|---|---|---|
Power supply voltage (PVDD) | –0.3 | 45 | V |
Power supply voltage ramp rate (VM) | 0 | 2 | V/µs |
Charge pump voltage (CP1H,CP1L, CP2L,CP2H, VCPH, VCP_LSD) | –0.3 | PVDD + 12 | V |
High side gate driver voltage (GHA, GHB, GHC) | –3 | 57 | V |
Low-side gate driver voltage (GHA, GHB, GHC) | –2 | 12 | V |
High side gate driver source pin voltage (SHA, SHB, SHC) | –5 | 45 | V |
Low-side gate driver source pin voltage (SLA, SLB, SLC) | –3 | 5 | V |
Internal phase clamp pin voltage difference {(GHA-SHA), (GHB-SHB), (GHC-SHC), (GLA-SLA), (GLB-SLB), (GLC-SLC)} | –0.3 | 15 | V |
Drain pin voltage drain (VDRAIN) | –0.3 | 45 | V |
Max source current (VDRAIN) – limit current with external series resistor | –20 | mA | |
Max sink current (VDRAIN) | 2 | mA | |
Voltage difference between supply and VDRAIN (PVDD-VDRAIN) | –10 | 10 | V |
Control pin voltage range (INHA, INLA, INHB, INLB, INHC, INLC, EN_GATE, SCLK, SDI, SCS, SDO, nFAULT, PWRGD) | –0.3 | 5.5 | V |
Open drain pins skink current (nFAULT, PWRGD) | 7 | mA | |
Wake pin voltage (WAKE) | –0.3 | 45 | V |
Wake pin sink current (WAKE) – limit with external series resistor | 1 | mA | |
Sense amp voltage (SPA, SNA, SPB, SNB, SPC, SNC) | –2 | 5 | V |
Externally applied reference voltage (VREG) – when vreg_vref = 1 | –0.3 | 5.5 | V |
Externally applied reference sink current (VREG) – when vreg_vref = 1 | 100 | µA | |
Operating ambient temperature, TA | –40 | 125 | °C |
Operating junction temperature, TJ | –40 | 150 | °C |
Storage temperature, Tstg | –55 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001 (1) | ±2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101 (2) | ±500 |
MIN | MAX | UNIT | ||
---|---|---|---|---|
VPVDD | Power supply voltage | 4.4 | 45 (1) | V |
VPVDD | Power supply voltage for voltage regulator operation | 4.3 | 45 (2) | V |
VPVDDRAMP | Power supply voltage ramp rate (PVDD = 0 to 20 V rising <3-mA pin sink current) | 1 | V/µs | |
VPVDD-SH_X | Total voltage drop from PVDD to SH_X pins | 4.5 | V | |
ISRC_VCPH | External load on VCPH pin (current limit resistor in series to load) | 10 | mA | |
CO_OPA | Maximum external capacitive load on shunt amplifier (no external resistor on output, excluding internal pin capacitance) | 60 | pF | |
InFAULT | nFAULT sink current (VnFAULT = 0.3 V) | 7 | mA | |
Fgate | Operating switching frequency of gate driver | 200 | kHz | |
IGATE | Total average gate driver current (HS + LS) – charge pump limited | 30 | mA | |
TA | Operating ambient temperature | –40 | 125 | °C |
THERMAL METRIC (1) | DRV8305 | UNIT | |
---|---|---|---|
PHP (HTQFP) | |||
48 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 26.6 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 12.9 | °C/W |
RθJB | Junction-to-board thermal resistance | 7.6 | °C/W |
ψJT | Junction-to-top characterization parameter | 0.3 | °C/W |
ψJB | Junction-to-board characterization parameter | 7.5 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 0.6 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
POWER SUPPLIES (PVDD, DVDD, AVDD) | ||||||
VPVDD | PVDD operating voltage | 4.4 | 45 | V | ||
VREG (voltage regulator) operational | 4.3 | 45 | ||||
IPVDD_Operating | PVDD operating supply current | EN_GATE = enabled; LDO reg = enabled at no load; outputs HiZ | 15 | mA | ||
IPVDD_Standby | PVDD standby supply current | EN_GATE = disabled; LDO reg = enabled at no load | 4 | 7 | mA | |
IPVDD_Sleep | PVDD sleep supply current | EN_GATE = disabled; LDO reg = disabled; ready for WAKE | 60 | 175 | μA | |
VAVDD | Internal regulator voltage | PVDD = 5.3 to 45 V | 4.85 | 5 | 5.15 | V |
PVDD = 4.4 to 5.3 V | PVDD – 0.22 | PVDD | ||||
VDVDD | Internal regulator voltage | 3.3 | V | |||
VOLTAGE REGULATOR (VREG) | ||||||
VVREG | VREG DC output voltage | PVDD = 5.3 to 45 V | VSET – (0.03 × VSET) | VSET | VSET + (0.03 × VSET) | V |
PVDD = 4.3 to 5.3 V; 5-V regulator | PVDD – 0.4 V | PVDD | ||||
PVDD = 4.3 to 5.3 V; 3.3-V regulator | VSET – (0.03 × VSET) | VSET | VSET + (0.03 × VSET) | |||
VLineReg | Line regulation ΔVOUT/ΔVIN | 5.3 V ≤ VIN ≤ 12 V; IO = 1 mA | 10 | 30 | mV | |
VLoadReg | Load regulation ΔVOUT/ΔIOUT | 100 µA ≤ IOUT ≤ 50 mA | 30 | mV | ||
Vdo | Dropout voltage | IOUT = 100 µA; 3.3 V | 0.05 | 0.1 | V | |
IOUT = 50 mA; 3.3 V | 0.2 | 0.4 | ||||
LOGIC-LEVEL INPUTS (INHA, INLA, INHB, INLB, INHC, INLC, EN_GATE, SCLK, nSCS) | ||||||
VIL | Input logic low voltage | 0 | 0.8 | V | ||
VIH | Input logic high voltage | 2 | 5 | V | ||
RPD | Internal pulldown resistor | To GND | 100 | kΩ | ||
CONTROL OUTPUTS (nFAULT, SDO, PWRGD) | ||||||
VOL | Output logic low voltage | IO = 5 mA | 0.5 | V | ||
VOH | Output logic high voltage | 2.4 | V | |||
IOH | Output logic high leakage | VO = 3.3 V | –1 | 1 | μA | |
HIGH VOLTAGE TOLERANT LOGIC INPUT (WAKE) | ||||||
VIL_WAKE | Output logic low voltage | 1.1 | 1.41 | V | ||
VIH_WAKE | Output logic high voltage | 1.42 | 1.75 | V | ||
GATE DRIVE OUTPUT (GHA, GHB, GHC, GLA, GLB, GLC) | ||||||
VGHS | High-side gate driver Vgs voltage | VPVDD = 8 to 45 V; IGATE < 30 mA, CVCPH = 2.2 μF, CCP1/CP2 = 0.047 μF, CVCP_LSD = 1 μF | 9 | 10 | 10.5 | V |
VPVDD = 5.5 to 8 V; IGATE < 6 mA, CVCPH = 2.2 μF, CCP1/CP2 = 0.047 μF, CVCP_LSD = 1 μF | 7.2 | 9 | ||||
VPVDD = 4.4 to 5.5 V; IGATE < 6 mA, CVCPH = 2.2 μF, CCP1/CP2 = 0.047 μF, CVCP_LSD = 1 μF | 5 | 7.2 | ||||
VGLS | Low-side gate driver Vgs voltage | VPVDD = 8 to 45 V; IGATE < 30 mA, CVCPH = 2.2 μF, CCP1/CP2 = 0.047 μF, CVCP_LSD = 1 μF | 9 | 10 | 10.5 | V |
VPVDD = 5.5 to 8 V; IGATE < 6 mA, CVCPH = 2.2 μF, CCP1/CP2 = 0.047 μF, CVCP_LSD = 1 μF | 9 | 10.5 | ||||
VPVDD = 4.4 to 5.5 V; IGATE < 6 mA, CVCPH = 2.2 μF, CCP1/CP2 = 0.047 μF, CVCP_LSD = 1 μF | 8 | 9 | ||||
PEAK CURRENT DRIVE TIMES | ||||||
tDRIVE | Peak sink or source current drive time | TDRIVEP = 00; TDRIVEN = 00 | 220 | ns | ||
TDRIVEP = 01; TDRIVEN = 01 | 440 | |||||
TDRIVEP = 10; TDRIVEN = 10 | 880 | |||||
TDRIVEP = 11; TDRIVEN = 11 | 1660 | |||||
HIGH SIDE (GHA, GHB, GHC) PEAK CURRENT GATE DRIVE | ||||||
IDRIVEP_HS | High-side peak source current | IDRIVEP_HS = 0000 | 0.01 | A | ||
IDRIVEP_HS = 0001 | 0.02 | |||||
IDRIVEP_HS = 0010 | 0.03 | |||||
IDRIVEP_HS = 0011 | 0.04 | |||||
IDRIVEP_HS = 0100 | 0.05 | |||||
IDRIVEP_HS = 0101 | 0.06 | |||||
IDRIVEP_HS = 0110 | 0.07 | |||||
IDRIVEP_HS = 0111 | 0.125 | |||||
IDRIVEP_HS = 1000 | 0.25 | |||||
IDRIVEP_HS = 1001 | 0.5 | |||||
IDRIVEP_HS = 1010 | 0.75 | |||||
IDRIVEP_HS = 1011 | 1 | |||||
IDRIVEP_HS = 1100, 1101, 1110, 1111 | 0.05 | |||||
IDRIVEN_HS | High-side peak sink current | IDRIVEN_HS = 0000 | 0.02 | A | ||
IDRIVEN_HS = 0001 | 0.03 | |||||
IDRIVEN_HS = 0010 | 0.04 | |||||
IDRIVEN_HS = 0011 | 0.05 | |||||
IDRIVEN_HS = 0100 | 0.06 | |||||
IDRIVEN_HS = 0101 | 0.07 | |||||
IDRIVEN_HS = 0110 | 0.08 | |||||
IDRIVEN_HS = 0111 | 0.25 | |||||
IDRIVEN_HS = 1000 | 0.5 | |||||
IDRIVEN_HS = 1001 | 0.75 | |||||
IDRIVEN_HS = 1010 | 1 | |||||
IDRIVEN_HS = 1011 | 1.25 | |||||
IDRIVEN_HS = 1100, 1101, 1110, 1111 | 0.06 | |||||
LOW SIDE (GLA, GLB, GLC) PEAK CURRENT GATE DRIVE | ||||||
IDRIVEP_LS | Low-side peak source current | IDRIVEP_HS = 0000 | 0.01 | A | ||
IDRIVEP_HS = 0001 | 0.02 | |||||
IDRIVEP_HS = 0010 | 0.03 | |||||
IDRIVEP_HS = 0011 | 0.04 | |||||
IDRIVEP_HS = 0100 | 0.05 | |||||
IDRIVEP_HS = 0101 | 0.06 | |||||
IDRIVEP_HS = 0110 | 0.07 | |||||
IDRIVEP_HS = 0111 | 0.125 | |||||
IDRIVEP_HS = 1000 | 0.25 | |||||
IDRIVEP_HS = 1001 | 0.5 | |||||
IDRIVEP_HS = 1010 | 0.75 | |||||
IDRIVEP_HS = 1011 | 1 | |||||
IDRIVEP_HS = 1100, 1101, 1110, 1111 | 0.05 | |||||
LOW SIDE (GLA, GLB, GLC) PEAK CURRENT GATE DRIVE | ||||||
IDRIVEN_LS | Low-side peak sink current | IDRIVEN_HS = 0000 | 0.02 | A | ||
IDRIVEN_HS = 0001 | 0.03 | |||||
IDRIVEN_HS = 0010 | 0.04 | |||||
IDRIVEN_HS = 0011 | 0.05 | |||||
IDRIVEN_HS = 0100 | 0.06 | |||||
IDRIVEN_HS = 0101 | 0.07 | |||||
IDRIVEN_HS = 0110 | 0.08 | |||||
IDRIVEN_HS = 0111 | 0.25 | |||||
IDRIVEN_HS = 1000 | 0.5 | |||||
IDRIVEN_HS = 1001 | 0.75 | |||||
IDRIVEN_HS = 1010 | 1 | |||||
IDRIVEN_HS = 1011 | 1.25 | |||||
IDRIVEN_HS = 1100, 1101, 1110, 1111 | 0.06 | |||||
GATE PULL DOWN, MOTOR OFF STATE (BRIDGE IN HI-Z) | ||||||
RSLEEP_PD | Gate pulldown resistance, SLEEP, undervoltage and sleep mode | 2 V < PVDD < PVDD_UVLO2 GHX to GND; GLX to GND |
2000 | Ω | ||
RSTANDBY_PD | Gate pulldown resistance, STANDBY, standby mode (Parallel with ISTANDBY_PD) | PVDD > PVDD_UVLO2; EN_GATE = low; GHX to GND; GLX to GND |
750 | Ω | ||
IOPERATING_PD | Gate pulldown current, OPERATING, operating mode | PVDD > PVDD_UVLO2; EN_GATE = high; GHX to SHX; GLX to SLX |
50 | mA | ||
GATE PULL DOWN, MOTOR ON STATE (IDRIVE/tdrive) | ||||||
IHOLD | Gate pulldown current, holding | PVDD > PVDD_UVLO2; EN_GATE = high; GHX to SHX; GLX to SLX |
50 | mA | ||
IPULLDOWN | Gate pulldown current, strong | PVDD > PVDD_UVLO2; EN_GATE = high; GHX to SHX; GLX to SLX |
1.25 | A | ||
GATE TIMING | ||||||
tpd_lf-O | Positive input falling to GHS_x falling | PVDD = 12 V; CL = 1 nF; 50% to 50% | 200 | ns | ||
tpd_lr-O | Positive input rising to GHS_x rising | PVDD = 12 V; CL = 1 nF; 50% to 50% | 200 | ns | ||
td_min | Minimum dead time after hand shaking | 280 | ns | |||
tdtp | Dead time in addition to td_min | DEAD_TIME = 000 | 35 | ns | ||
DEAD_TIME = 001 | 52 | |||||
DEAD_TIME = 010 | 88 | |||||
DEAD_TIME = 011 | 440 | |||||
DEAD_TIME = 100 | 880 | |||||
DEAD_TIME = 101 | 1760 | |||||
DEAD_TIME = 110 | 3520 | |||||
DEAD_TIME = 111 | 5280 | |||||
tPD_MATCH | Propagation delay matching between high-side and low-side | 50 | ns | |||
tDT_MATCH | Dead time matching | 50 | ns | |||
CURRENT SHUNT AMPLIFIER | ||||||
GCSA | Current sense amplifier gain | GAIN_CSx = 00 | 10 | V/V | ||
GAIN_CSx = 01 | 20 | |||||
GAIN_CSx = 10 | 40 | |||||
GAIN_CSx = 11 | 80 | |||||
GERR | Current sense amplifier gain error | Input differential > 0.025 V | –3% | 3% | ||
tSETTLING | Current sense amplifier settling time | Settling time to 1%; no blanking; TJ = -40 – 150°C, GCSA = 10; Vstep = 0.46 V | 300 | ns | ||
Settling time to 1%; no blanking; TJ = -40 – 150°C, GCSA = 20; Vstep = 0.46 V | 600 | |||||
Settling time to 1%; no blanking; TJ = -40 – 150°C, GCSA = 40; Vstep = 0.46 V | 1.2 | µs | ||||
Settling time to 1%; no blanking; TJ = -40 – 150°C, GCSA = 80; Vstep = 0.46 V | 2.4 | |||||
VIOS | DC input offset | GCSA = 10; input shorted; RTI | –4 | 4 | mV | |
VVREF_ERR | Reference buffer error (DC) | Internal or external VREF | –2% | 2% | ||
VDRIFTOS | Input offset error drift | GCSA = 10; input shorted; RTI | 10 | µV/C | ||
IBIAS | Input bias current | VIN_COM = 0; SOx open | 100 | µA | ||
IOFFSET | Input bias current offset | IBIAS (SNx-SPx); VIN_COM = 0; SOx open | 1 | µA | ||
VIN_COM | Common input mode range | –0.15 | 0.15 | V | ||
VIN_DIFF | Differential input range | –0.48 | 0.48 | V | ||
CMRR | Common mode rejection ration | External input resistance matched; DC; GCSA = 10 | 60 | 80 | dB | |
External input resistance matched; 20 kHz; GCSA = 10 | 60 | 80 | ||||
PSRR | Power supply rejection ratio | DC (<120 Hz); GCSA = 10 | 150 | dB | ||
20 kHz; GCSA = 10 | 90 | |||||
VSWING | Output voltage swing | PVDD > 5.3 V | 0.3 | 4.7 | V | |
VSLEW | Output slew rate | GCSA = 10; RL = 0 Ω; CL = 60 pF | 5.2 | 10 | V/µs | |
IVO | Output short circuit current | SOx shorted to ground | 20 | mA | ||
UGB | Unity gain bandwidth product | GCSA = 10 | 2 | MHz | ||
VOLTAGE PROTECTION | ||||||
VAVDD_UVLO | AVDD undervoltage Fault | Relative to GND | 3.3 | 3.5 | V | |
VVREG_UV | VREG undervoltage Fault | VREG_UV_LEVEL = 00 | VSET-10% | V | ||
VREG_UV_LEVEL = 01 | VSET-20% | |||||
VREG_UV_LEVEL = 10 | VSET-30% | |||||
VREG_UV_LEVEL = 11 | VSET-30% | |||||
VVREG_UV_DGL | VREG undervoltage monitor deglitch time | 1.5 | 2 | µs | ||
VPVDD_UVFL | Undervoltage protection Warning, PVDD | PVDD falling | 7.7 | 8.1 | V | |
PVDD rising | 7.9 | 8.3 | ||||
VPVDD_UVLO1 | Undervoltage protection lockout, PVDD | PVDD falling | 4.1 | V | ||
PVDD rising | 4.3 | |||||
VPVDD_UVLO2 | Undervoltage protection Fault, PVDD | PVDD falling | 4.2 | 4.4 | V | |
PVDD rising | 4.4 | 4.6 | ||||
VPVDD_OVFL | Overvoltage protection Warning, PVDD | PVDD falling | 33.5 | 36 | V | |
PVDD rising | 32.5 | 35 | ||||
VVCPH_UVFL | Charge pump undervoltage protection Warning, VCPH | Relative to PVDD | 8 | V | ||
VVCPH_UVLO | Charge pump undervoltage protection Fault, VCPH | Relative to PVDD, SET_VCPH_UV = 0 | 4.5 | 4.9 | V | |
Relative to PVDD, SET_VCPH_UV = 1 | 4.2 | 4.6 | ||||
VVCP_LSD_UVLO | Low-side charge pump undervoltage Fault, VCP_LSD | Relative to PVDD | 6.4 | 7.5 | V | |
VVCPH_OVLO | Charge pump over voltage protection FAULT, VCPH | Relative to PVDD | 14 | 18 | V | |
VVCPH_OVLO_ABS | Charge pump over voltage protection FAULT, VCPH | Relative to GND | 60 | V | ||
TEMPERATURE PROTECTION | ||||||
OTW_CLR | Junction temperature for resetting over temperature (OT) warning(1) | 140 | °C | |||
OTW_SET/ OTSD_CLR |
Junction temperature for over temperature warning and resetting over temperature shutdown(1) | 155 | °C | |||
OTSD_SET | Junction temperature for over temperature shutdown(1) | 175 | °C | |||
TEMPFLAG1 | Junction temperature flag setting 1 (no warning)(1) | 105 | °C | |||
TEMPFLAG2 | Junction temperature flag setting 2 (no warning)(1) | 125 | °C | |||
TEMPFLAG3 | Junction temperature flag setting 3 (no warning)(1) | 135 | °C | |||
TEMPFLAG4 | Junction temperature flag setting 4 (no warning)(1) | 175 | °C | |||
PROTECTION CONTROL | ||||||
tpd,E-L | Delay, error event to all gates low | 24 | µs | |||
tpd,E-SD | Delay, error event to nFAULTx low | 7 | µs | |||
FET CURRENT PROTECTION (VDS SENSING) | ||||||
VDS_TRIP | Drain-source voltage protection limit | VDS_LEVEL = 00000 | 0.06 | V | ||
VDS_LEVEL = 00001 | 0.068 | |||||
VDS_LEVEL = 00010 | 0.076 | |||||
VDS_LEVEL = 00011 | 0.086 | |||||
VDS_LEVEL = 00100 | 0.097 | |||||
VDS_LEVEL = 00101 | 0.109 | |||||
VDS_LEVEL = 00110 | 0.123 | |||||
VDS_LEVEL = 00111 | 0.138 | |||||
VDS_LEVEL = 01000 | 0.155 | |||||
VDS_LEVEL = 01001 | 0.175 | |||||
VDS_LEVEL = 01010 | 0.197 | |||||
VDS_LEVEL = 01011 | 0.222 | |||||
VDS_LEVEL = 01100 | 0.25 | |||||
VDS_LEVEL = 01101 | 0.282 | |||||
VDS_LEVEL = 01110 | 0.317 | |||||
VDS_LEVEL = 01111 | 0.358 | |||||
VDS_LEVEL = 10000 | 0.403 | |||||
VDS_LEVEL = 10001 | 0.454 | |||||
VDS_LEVEL = 10010 | 0.511 | |||||
VDS_LEVEL = 10011 | 0.576 | |||||
VDS_LEVEL = 10100 | 0.648 | |||||
VDS_LEVEL = 10101 | 0.73 | |||||
VDS_LEVEL = 10110 | 0.822 | |||||
VDS_LEVEL = 10111 | 0.926 | |||||
VDS_LEVEL = 11000 | 1.043 | |||||
VDS_LEVEL = 11001 | 1.175 | |||||
VDS_LEVEL = 11010 | 1.324 | |||||
VDS_LEVEL = 11011 | 1.491 | |||||
VDS_LEVEL = 11100 | 1.679 | |||||
VDS_LEVEL = 11101 | 1.892 | |||||
VDS_LEVEL = 11110 | 2.131 | |||||
VDS_LEVEL = 11111 | 2.131 | |||||
tVDS | VDS sense deglitch time | TVDS = 00 | 0 | µs | ||
TVDS = 01 | 1.75 | |||||
TVDS = 10 | 3.5 | |||||
TVDS = 11 | 7 | |||||
tBLANK | VDS sense blanking time | TBLANK = 00 | 0 | µs | ||
TBLANK = 01 | 1.75 | |||||
TBLANK = 10 | 3.5 | |||||
TBLANK = 11 | 7 | |||||
tVDS_PULSE | nFAULT pin reporting pulse stretch length for VDS event | 56 | µs | |||
PHASE SHORT PROTECTION | ||||||
VSNSOCP_TRIP | Phase short protection limit | Fixed voltage | 2 | V |
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
tSPI_READY | SPI read after power on | PVDD > VPVDD_UVLO1 | 5 | 10 | ms | |
tCLK | Minimum SPI clock period | 100 | ns | |||
tCLKH | Clock high time | 40 | ns | |||
tCLKL | Clock low time | 40 | ns | |||
tSU_SDI | SDI input data setup time | 20 | ns | |||
tHD_SDI | SDI input data hold time | 30 | ns | |||
tD_SDO | SDO output data delay time, CLK high to SDO valid | CL = 20 pF | 20 | ns | ||
tHD_SDO | SDO output hold time | 40 | ns | |||
tSU_SCS | SCS setup time | 50 | ns | |||
tHD_SCS | SCS hold time | 50 | ns | |||
tHI_SCS | SCS minimum high time before SCS active low | 400 | ns | |||
tACC | SCS access time, SCS low to SDO out of high impedance | 10 | ns | |||
tDIS | SCS disable time, SCS high to SDO high impedance | 10 | ns |
The DRV8305 is a 4.4-V to 45-V gate driver IC for three-phase motor driver applications. This device reduces external component count in the system by integrating three half-bridge drivers, charge pump, three current shunt amplifiers, an uncommited 3.3-V or 5-V, 50-mA LDO, and a variety of protection circuits. The DRV8305 provides overcurrent, shoot-through, overtemperature, overvoltage, and undervoltage protection. Fault conditions are indicated by the nFAULT pin and specific fault information can be read back from the SPI registers. The protection circuits are highly configurable to allow adaptation to different applications and support limp home operation.
The gate driver uses a tripler charge pump to generate the appropriate gate to source voltage bias for the external, high-side N-channel power MOSFETs during low supply conditions. A regulated 10-V LDO derived from the charge pump supplies the gate to source voltage bias for the low-side N-channel MOSFET. The high-side and low-side peak gate drive currents are adjustable through the SPI registers to finely tune the switching of the external MOSFETs without the need for external components. An internal handshaking scheme is used to prevent shoot-through and minimize the dead time when transitioning between MOSFETs in each half-bridge. Multiple input methods are provided to accommodate different control schemes including a 1-PWM mode which integrates a six-step block commutation table for BLDC motor control.
VDS sensing of the external power MOSFETs allows for the DRV8305 to detect overcurrent conditions and respond appropriately. Integrated blanking and deglitch timers are provided to prevent false trips related to switching or transient noise. Individual MOSFET overcurrent conditions are reported through the SPI status registers and nFAULT pin. A dedicated VDRAIN pin is provided to accurately sense the drain voltage of the high-side MOSFET.
The three internal current shunt amplifiers allow for the implementation of common motor control schemes that require sensing of the half-bridge currents through a low-side current shunt resistor. The amplifier gain, reference voltage, and blanking are adjustable through the SPI registers. A calibration method is providing to minimize inaccuracy related to offset voltage.
Three versions of the DRV8305 are available with separate part numbers for the different devices options:
The DRV8305 is a completely integrated three-phase gate driver. It provides three N-channel MOSFET half-bridge gate drivers, multiple input modes, high-side and low-side gate drive supplies, and a highly configurable gate drive architecture. The DRV8305 is designed to support a variety applications by incorporating a wide operating voltage range, wide temperature range, and array of protection features. The configurability of device allows for it to be used in a broad range of applications.
The DRV8305 can be operated in three different inputs modes to support various commutation schemes.
INHx | INLx | GHx | GLx |
---|---|---|---|
1 | 1 | L | L |
1 | 0 | H | L |
0 | 1 | L | H |
0 | 0 | L | L |
INHx | INLx | GHx | GLx |
---|---|---|---|
1 | X | H | L |
0 | X | L | H |
An additional and optional GPIO, INHC (DWELL) can be used to facilitate the insertion of dwell states or phase current overlap states between the six commutation steps. This may be used to reduce acoustic noise and improve motion through the reduction of abrupt current direction changes when switching between states. INHC must be high when the state is changed and the dwell state will exist until INHC is taken low. If the dwell states are not being used, the INHC pin can be tied low.
In 1-PWM mode all activity on INLC is ignored.
The method of freewheeling can be selected through an SPI register (COMM_OPTION). Diode freewheeling is when the phase current is carried by the body diode of the external power MOSFET during periods when the MOSFET is reverse biased (current moving from source to drain). In active freewheeling, the power MOSFET is enabled during periods when the MOSFET is reverse biased. This allows the system to improve efficiency due to the typically lower impedance of the MOSFET conduction channel as compared to the body diode. Table 3 shows the truth table for active freewheeling. Table 4 shows the truth table for diode freewheeling.
STATE | INLA:INHB:INLB:INHC | GHA | GLA | GHB | GLB | GHC | GLC |
---|---|---|---|---|---|---|---|
AB | 0110 | PWM | !PWM | LOW | HIGH | LOW | LOW |
AB_CB | 0101 | PWM | !PWM | LOW | HIGH | PWM | !PWM |
CB | 0100 | LOW | LOW | LOW | HIGH | PWM | !PWM |
CB_CA | 1101 | LOW | HIGH | LOW | HIGH | PWM | !PWM |
CA | 1100 | LOW | HIGH | LOW | LOW | PWM | !PWM |
CA_BA | 1001 | LOW | HIGH | PWM | !PWM | PWM | !PWM |
BA | 1000 | LOW | HIGH | PWM | !PWM | LOW | LOW |
BA_BC | 1011 | LOW | HIGH | PWM | !PWM | LOW | HIGH |
BC | 1010 | LOW | LOW | PWM | !PWM | LOW | HIGH |
BC_AC | 0011 | PWM | !PWM | PWM | !PWM | LOW | HIGH |
AC | 0010 | PWM | !PWM | LOW | LOW | LOW | HIGH |
AC_AB | 0111 | PWM | !PWM | LOW | HIGH | LOW | HIGH |
Align | 1110 | PWM | !PWM | LOW | HIGH | LOW | HIGH |
Stop | 0000 | LOW | LOW | LOW | LOW | LOW | LOW |
STATE | INLA:INHB:INLB:INHC | GHA | GLA | GHB | GLB | GHC | GLC |
---|---|---|---|---|---|---|---|
AB | 0110 | PWM | LOW | LOW | HIGH | LOW | LOW |
AB_CB | 0101 | PWM | LOW | LOW | HIGH | PWM | LOW |
CB | 0100 | LOW | LOW | LOW | HIGH | PWM | LOW |
CB_CA | 1101 | LOW | HIGH | LOW | HIGH | PWM | LOW |
CA | 1100 | LOW | HIGH | LOW | LOW | PWM | LOW |
CA_BA | 1001 | LOW | HIGH | PWM | LOW | PWM | LOW |
BA | 1000 | LOW | HIGH | PWM | LOW | LOW | LOW |
BA_BC | 1011 | LOW | HIGH | PWM | LOW | LOW | HIGH |
BC | 1010 | LOW | LOW | PWM | LOW | LOW | HIGH |
BC_AC | 0011 | PWM | LOW | PWM | LOW | LOW | HIGH |
AC | 0010 | PWM | LOW | LOW | LOW | LOW | HIGH |
AC_AB | 0111 | PWM | LOW | LOW | HIGH | LOW | HIGH |
Align | 1110 | PWM | LOW | LOW | HIGH | LOW | HIGH |
Stop | 0000 | LOW | LOW | LOW | LOW | LOW | LOW |
The DRV8305 uses a charge pump to generate the proper gate to source voltage bias for the high-side N-channel MOSFETs. Similar to the often used bootstrap architecture, the charge pump generates a floating supply voltage used to enable the MOSFET. When enabled, the gate of the external MOSFET is connected to VCPH through the internal gate drivers. The charge pump of the DRV8305 regulates the VCPH supply to PVDD + 10-V in order to support both standard and logic level MOSFETs. As opposed to a bootstrap architecture, the charge pump supports 0 to 100% duty cycle operation by eliminating the need to refresh the bootstrap capacitor. The charge pump also removes the need for bootstrap capacitors to be connected to the switch-node of the half-bridge.
To support low-voltage operation, a regulated triple charge pump scheme is used to create sufficient VGS to drive standard and logic level MOSFETs during the low voltage transient. Between 4.4 to 18 V the charge pump regulates the voltage in a tripler mode. Beyond 18 V and until the max operating voltage, it switches over to a doubler mode in order to improve efficiency. The charge pump is disabled until EN_GATE is set high to reduce unneeded power consumption by the IC. After EN_GATE is set high, the device will go through a power up sequence to enable the gate drivers and gate drive supplies. 1 ms should be allocated after EN_GATE is set high to allow the charge pump to reach its regulation voltage.
The charge pump is continuously monitored for undervoltage and overvoltage conditions to prevent underdriven or overdriven MOSFET scenarios. If an undervoltage or overvoltage condition is detected the appropriate actions is taken and reported through the SPI registers.
The DRV8305 uses a linear regulator to generate the proper gate to source voltage vias for the low-side N-channel MOSFETs. The linear regulator generates a fixed 10-V supply voltage with respect to GND. When enabled, the gate of the external MOSFET is connected to VCPH_LSD through the internal gate drivers. To support low-voltage operation, the input voltage for the VCP_LSD linear regulator is taken from the VCPH charge pump. This allows the DRV8305 to provide sufficient VGS to drive standard and logic level MOSFETs during the low voltage transient.
The low-side regulator is disabled until EN_GATE is set high to reduce unneeded power consumption by the IC. After EN_GATE is set high, the device will go through a power up sequence for the gate drivers and gate drive supplies. 1 ms should be allocated after EN_GATE is set high to allow the low-side regulator to reach its regulation voltage. The VCP_LSD regulator is continuously monitored for undervoltage conditions to prevent underdriven MOSFET scenarios. If an undervoltage condition is detected the appropriate actions is taken and reported through the SPI registers.
The DRV8305 gate driver uses a complimentary push-pull topology for both the high-side and the low-side gate drivers. Both the high-side (GHx to SHx) and the low-side (GLx to SLx) are implemented as floating gate drivers in order to tolerate switching transients from the half-bridges. The high-side and low-side gate drivers use a highly adjustable current control scheme in order to allow the DRV8305 to adjust the VDS slew rate of the external MOSFETs without the need for additional components. The scheme also incorporates a mechanism for detecting issues with the gate drive output to the power MOSFETs during operation. This scheme and its application benefits are outlined below as well as in application report, SLVA714.
The first component of the gate drive architecture implements adjustable current control for the gates of the external power MOSFETs. This feature allows the gate driver to control the VDS slew rate of the MOSFETs by adjusting the gate drive current. This is realized internally to reduce the need for external components inline with the gates of the MOSFETs. The DRV8305 provides 12 adjustable source and sink current levels for the high-side (the high sides of all three phases share the same setting) and low-side gate drivers (the low sides of all three phases share the same settings). The gate drive levels are adjustable through the SPI registers in both the standby and operating states. This flexibility allows the system designer to tune the performance of the driver for different operating conditions through software alone.
The gate drivers are implemented as temperature compensated, constant current sources up to the 80 mA (sink)/70 mA (source) current settings in order to maintain the accuracy required for precise slew rate control. The current source architecture helps eliminate the temperature, process, and load-dependent variation associated with internal and external series limiting resistors. Beyond that, internal switches are adjusted to create the desired settings up to the 1.25 A (sink)/1 A (source) settings. For higher currents, internal series switches are used to minimize the power losses associated with mirroring such large currents.
Control of the gate current during the MOSFET Miller region is a key component for adjusting the MOSFET VDS rise and fall times. MOSFET VDS slew rates are a critical parameter for optimizing emitted radiations, energy and duration of diode recovery spikes, dV/dt related turn on leading to shoot-through, and voltage transients related to parasitics.
When a MOSFET is enhanced, three different charges must be supplied to the MOSFET gate. The MOSFET drain to source voltage will slew primarily during the Miller region. By controlling the rate of charge to the MOSFET gate (gate drive current strength) during the Miller region, it is possible to optimize the VDS slew rate for the reasons mentioned.
The DRV8305 gate driver uses an integrated state machine (TDRIVE) in the gate driver to protect against excessive current on the gate drive outputs, shoot-through in the external MOSFET, and dV/dt turn on due to switching on the phase nodes. The TDRIVE state machine allows for the design of a robust and efficient motor drive system with minimal overhead.
The state machine incorporates internal handshaking when switching from the low to the high-side external MOSFET or vice-versa. The handshaking is designed to prevent the external MOSFETs from entering a period of cross conduction, also known as shoot-through. The internal handshaking uses the VGS monitors of the DRV8305 to determine when one MOSFET has been disabled and the other can be enabled. This allows the gate driver to insert an optimized dead time into the system without the risk of cross conduction. Any deadtime added externally through the MCU or SPI register will be inserted after the handshake process.
The state machine also incorporates a gate drive timer to ensure that under abnormal circumstances such as a short on the MOSFET gate or the inadvertent turn on of a MOSFET VGS clamp, the high peak current through the DRV8305 and MOSFET is limited to a fixed duration. This concept is visualized in the figure below. First, the DRV8305 receives a command to enable or disable the MOSFET through INHx or INLx inputs. Second, the gate driver is enabled and a strong current is applied to the MOSFET gate and the gate voltage begins to change. If the gate voltage has not changed to the desired level after the tDRIVE period (indicating a short circuit or overcurrent condition on the MOSFET gate), the DRV8305 signals a gate drive fault and the gate drive is disabled to help protect the external MOSFET and DRV8305. If the MOSFET does successfully enable or disable, after the tDRIVE period the DRV8305 will enable a lower hold current to ensure the MOSFET remains enabled or disabled and improve efficiency of the gate drive.
Select a tDRIVE time that is longer than the time needed to charge or discharge the gate capacitances of the external MOSFETs. The TDRIVE SPI registers should be configured so that the MOSFET gates are charged completely within tDRIVE during normal operation. If tDRIVE is too low for a given MOSFET, then the MOSFET may not turn on completely. It is suggested to tune these values in-system with the required external MOSFETs to determine the best possible setting for the application. A good starting value is a tDRIVE period that is 2x the expected rise or fall times of the external MOSFET gates. Note that TDRIVE will not increase the PWM time and will simply terminate if a PWM command is received while it is active.
The DRV8305 includes three high performance low-side current shunt amplifiers for accurate current measurement utilizing low-side shunt resistors in the external half-bridges. They are commonly used to measure the motor phase current to implement overcurrent protection, external torque control, or external commutation control through the application MCU.
The current shunt amplifiers have the following features:
The output of current shunt amplifier can be calculated as:
where
Figure 12 shows current amplifier simplified block diagram.
The DRV8305 has two internal regulators, DVDD and AVDD, that power internal circuitry. These regulators cannot be used to drive external loads and may not be supplied externally.
DVDD is the voltage regulator for the internal logic circuits and is maintained at a value of 3.3 V through the entire operating range of the device. DVDD is derived from the PVDD power supply. DVDD should be bypassed externally with a 1-µF capacitor to GND.
AVDD is the voltage regulator that provides the voltage rail for the internal analog circuit blocks including the current sense amplifiers and is maintained at a value 5 V. AVDD is derived from the PVDD voltage power supply. AVDD should be bypassed externally with a 1-µF capacitor to GND.
Because the allowed PVDD operating range of the device permits operation below the nominal value of AVDD, this regulator operates in two regimes: namely a linear regulating regime and a dropout region. In the dropout region, the AVDD will simply track the PVDD voltage minus a voltage drop.
If the device is expected to operate within the dropout region, take care while selecting current sense amplifier components and settings to accommodate the reduced voltage rail.
The DRV8305 integrates a 50 mA, LDO voltage regulator (VREG) that is dedicated for driving external loads such as an MCU directly. The VREG regulator also supplies the reference for the SDO output of the SPI bus and the voltage reference for the amplifier output bias. The three different DRV8305 device versions provide different configurations for the VREG output. For the DRV83053Q, the VREG output is regulated at 3.3 V. For the DRV83055Q, the VREG output is regulated at 5 V. For the DRV8305NQ and DRV8305NE, the VREG voltage regulator is disabled (VREG pin used for reference voltage) and the reference voltage for SDO and the amplifier output bias must be supplied from an external supply to the VREG pin.
The DRV8305 VREG voltage regulator also features a PWRGD pin to protect against brownouts on externally driven devices. The PWRGD pin is often tied to the reset pin of a microcontroller to ensure that the microcontroller is always reset when the VREG output voltage is outside of its recommended operation area.
When the voltage output of the VREG regulator drops or exceeds the set threshold (programmable).
The voltage regulator also has undervoltage protection implemented for both the input voltage (PVDD) and output voltage (VREG).
The DRV8305 integrates extensive error detection and monitoring features. These features allow the design of a robust system that can protect against a variety of system related failure modes. The DRV8305 classifies error events into two categories and takes different device actions dependent on the error classification.
The first error class is a Warning. There are several types of conditions that are classified as warning only. Warning errors are report only and the DRV8305 will take no other action effecting the gate drivers or other blocks. When a warning condition occurs it will be reported in the corresponding SPI status register bit and on the nFAULT pin with a repeating 56 µs pulse low followed by a 56 µs pulse high. A warning error can be cleared by an SPI read to the corresponding status register bit. The same warning will not be reported through the nFAULT pin again unless that warning or condition passes and then reoccurs.
The second error class is a Fault. Fault errors will trigger a shutdown of the gate driver with its major blocks and are reported by holding nFAULT low with the corresponding status register asserted. Fault errors are latched until the appropriate recovery sequence is performed.
There are two exceptions to the fault and warning error classes. The first exception is the temperature flag warnings (TEMP_FLAGX). A Temperature Flag warning will not trigger any action on the nFAULT pin and the corresponding status bit will be updated in real time. See the overtemperature section for additional information. The second exception is the MCU Watchdog and VREG Undervoltage (VREG_UV) faults. These are reported on the PWRGD pin to protect the system from lock out and brownout conditions. See their corresponding sections for additional information.
Note that nFAULT is an open-drain signal and must be pulled up through an external resistor.
DRV8305 integrates analog handshaking and digital dead time to prevent shoot-through in the external MOSFETs.
To protect the system and external MOSFET from damage due to high current events, VDS overcurrent monitors are implemented in the DRV8305.
The VDS sensing is implemented for both the high-side and low-side MOSFETs through the pins below:
Based on the RDS(on) of the power MOSFETs and the maximum allowed IDS, a voltage threshold can be calculated, which when exceeded, triggers the VDS overcurrent protection feature. The voltage threshold level (VDS_LEVEL) is programmable through the SPI VDS_LEVEL setting in register 0xC, bits D7-D3 and may be changed during gate driver operation if needed.
The VDS overcurrent monitors implement adjustable blanking and deglitch times to prevent false trips due to switching voltage transients. The VDS blanking time (tBLANK) is inserted digitally and programmable through the SPI TBLANK setting in register 0x7, bits D3-D2. The tBLANK time is inserted after each switch ON transistion (LOW to HIGH) of the output gate drivers is commanded. During the tBLANK time, the VDS comparators are not being monitored in order to prevent false trips when the MOSFET first turns ON. After the tBLANK time expires the overcurrent monitors will begin actively watching for an overcurrent event.
The VDS deglitch time (tVDS) is inserted digitally and programmable through the SPI TVDS setting in register 0x7, bits D1-D0. The tVDS time is a delay inserted after the VDS sensing comparators have tripped to when the protection logic is informed that a VDS event has occurred. If the overcurrent event does not persist through tVDS delay then it will be ignored by the DRV8305.
Note that the dead time and blanking time are overlapping timers as shown in Figure 13.
The DRV8305 has three possible responses to a VDS overcurrent event. This response is set through the SPI VDS_MODE setting in register 0xC, bits D2-D0.
When a VDS overcurrent event occurs, the device will pull all gate drive outputs low in order to put all six external MOSFETs into high impedance mode. The fault will be reported on the nFAULT pin with the specific MOSFET in which the overcurrent event was detected in reported through the SPI status registers.
In this mode, the device will take no action related to the gate drivers. When the overcurrent event is detected the fault will be reported on the nFAULT pin with the specific MOSFET in which the overcurrent event was detected in reported through the SPI status registers. The gate drivers will continue to operate normally.
The device ignores all the VDS overcurrent event detections and does not report them.
The DRV8305 gate driver implements a strong pulldown scheme during turn on of the opposite MOSFET for preventing parasitic dV/dt turn on. Parasitic dV/dt turn on can occur when charge couples into the gate of the low-side MOSFET during a switching event. If the charge induces enough voltage to cross the threshold of the low-side MOSFET shoot-through can occur in the half-bridge. To prevent this the TDRIVE: Gate Driver State Machine state machine turns on a strong pulldown during switching. After the switching event has completed, the gate driver switches back to a lower hold off pull down to improve efficiency.
The DRV8305 uses a multilevel scheme to protect the external MOSFET from VGS voltages that could damage it. The first stage uses integrated VGS clamps that will turn on when the GHx voltage exceeds the SHx voltage by a value that could be damaging to the external MOSFETs.
The second stage relies on the TDRIVE state machine to detect when abnormal conditions are present on the gate driver outputs. After the TDRIVE timer has expired the gate driver performs a check of the gate driver outputs against the commanded input. If the two do not match a gate drive fault (FETXX_VGS) is reported. This can be used to detected gate short to ground or gate short to supply event. The TDRIVE timer is adjustable for the high-side and low-side gate drive outputs through the TDRIVEN setting in register 0x5, bits D9-D8 and the TDRIVEP setting in register 0x6, bits D9-D8. The gate fault detection through TDRIVE can be disabled through the DIS_GDRV_FAULT setting in register 0x9, bit D8.
The third stage uses undervoltage monitors for the low-side gate drive regulator (VCP_LSD_UVLO2) and high-side gate drive charge pump (VCPH_UVLO2) and an overvoltage monitor for high-side charge pump (VCPH_OVLO). These monitors are used to detect if any of the power supplies to the gate drivers have encountered an abnormal condition.
In additional to the VDS monitors across each MOSFET, the DRV8305 directly monitors the voltage on the SLx pins with respect to ground. If high current events such phase shorts cause the SLx pin voltage to exceed 2 V, the DRV8305 will shutdown the gate driver, put the external MOSFETs into a high impedance state, and report a SNS_OCP fault error on the nFAULT pin and corresponding SPI status bit in register 0x2, bits D2-D0.
NAME | CONDITION | GATE DRIVE OUTPUTS | GATE DRIVE SUPPLIES | INTERNAL LOGIC | DEVICE ACTION |
---|---|---|---|---|---|
PVDD Undervoltage Fault (PVDD_UVLO) |
PVDD < VPVDD_UVLO1 | PL | D | D | - |
PVDD < VPVDD_UVLO2 | PL | D | E | SPI nFAULT Latch |
|
PVDD Undervoltage Warning (PVDD_UVFL) |
PVDD < VPVDD_UVFL | E | E | E | SPI nFAULT Toggle |
PVDD Overvoltage Warning (PVDD_OVFL) |
PVDD > VPVDD_OVFL | E | E | E | SPI nFAULT Toggle |
Charge Pump Undervoltage Warning (VCPH_UVFL) |
VCPH < VVCPH_UVFL | E | E | E | SPI nFAULT Toggle |
Charge Pump Undervoltage Fault (VCPH_UVLO2) |
VCPH < VVCPH_UVLO2 | PL | D | E | SPI nFAULT Latch |
LS Gate Supply Undervoltage Fault (VCP_LSD_UVLO2) |
VCP_LSD < VVCP_LSD_UVLO2 | PL | D | E | SPI nFAULT Latch |
Charge Pump Overvoltage Fault (VCPH_OVLO) |
VCPH > VVCPH_OVLO | PL | D | E | SPI nFAULT Latch |
VCPH > VVCPH_OVLO_ABS | PL | D | E | SPI nFAULT Latch |
|
AVDD Undervoltage Fault (AVDD_UVLO) |
AVDD < VAVDD_UVLO | PL | D | E | SPI nFAULT Latch |
Temperature Flag Warning (TEMP_FLAGX) |
TJ > TTEMP_FLAGX | E | E | E | SPI |
Overtemperature Warning (OTW) |
TJ > TOTW | E | E | E | SPI nFAULT Toggle |
Overtemperature Shutdown Fault (OTSD) |
TJ > TOTSD | PL | D | E | SPI nFAULT Latch |
MOSFET Overcurrent Fault (VDS_OCP) |
Latched Shutdown VDS > VVDS_LEVEL |
PL | E | E | SPI nFAULT Latch |
Report Only VDS > VVDS_LEVEL |
E | E | E | SPI nFAULT Toggle |
|
Disabled VDS > VVDS_LEVEL |
E | E | E | - | |
LS Overcurrent Fault (SNS_OCP) |
SLx > VSNS_OCP | PL | E | E | SPI nFAULT Latch |
Gate Drive Fault (GDF) |
See TDRIVE | PL | D | E | SPI nFAULT Latch |
MCU Watchdog Fault (WD_FAULT) |
tINTERVAL > tWD_DLY | PL | E | E | SPI PWRGD nFAULT Latch |
VREG Undervoltage Fault (VREG_UV) |
VREG < VVREG_UV | PL | E | E | SPI PWRGD nFAULT Latch |
The DRV8305 implements undervoltage and overvoltage monitors on its system supplies to protect the system, prevent brownout conditons, and prevent unexpected device behavior. Undervoltage is monitored for on the PVDD, AVDD, VREF, VCPH, and VCP_LSD power supplies. Overvoltage is monitored for on the PVDD and VCPH power supplies. The values for the various undervoltage and overvoltage levels are provided in the electrical characteristics table under the voltage protection section.
The monitors for the main power supply, PVDD, incorporates several additional features:
The monitors for the high-side charge pump supply, VCPH, and low-side supply (VCP_LSD) incorporate several additional features:
A multi-level temperature detection circuit is implemented in the DRV8305.
SPI operation is still available and register settings will be retained in the device during OTSD operation as long as PVDD is within operation range. An OTSD fault can be cleared when the device temperature has dropped below the fault level and a CLR_FLTS is issued.
The DRV8305 is designed to support an external reverse supply protection scheme. The VCPH high-side charge pump is able to supply an external load up to 10 mA. This feature allows implementation of an external reverse battery protection scheme using a MOSFET and a BJT. The MOSFET gate and BJT can be driven through VCPH with a current limiting resistor. The current limiting resistor must be sized not to exceed the maximum external load on VCPH.
The VDRAIN sense pin may also be protected against reverse supply conditions by use of a current limiting resistor. The current limit resistor must be sized not to exceed the maximum current load on the VDRAIN pin. 100 Ω is recommended between VDRAIN and the drain of the external high-side MOSFET.
The DRV8305 incorporates an MCU watchdog function to ensure that the external controller that is instructing the device is active and not in an unknown state. The MCU watchdog function may be enabled by writing a 1 to the WD_EN setting in the SPI register 0x9. bit D3. The default setting for the device is with the watchdog disabled. When the watchdog is enabled, an internal timer starts to countdown to the interval set by the WD_DLY setting in the SPI register 0x9, bits D6-D5. To restart the watchdog timer, the address 0x1 (status register) must be read by the controller within the interval set by the WD_DLY setting. If the watchdog timer is allowed to expire without the address 0x1 being read, a watchdog fault will be enabled.
Response to a watchdog fault is as follows:
Note that the watchdog fault results in a clearing of the WD_EN setting and it will have to be set again to resume watchdog functionality.
The DRV8305 has an undervoltage monitor on the VREG output regulator to ensure the external controller does not experience a brownout condition. The undervoltage monitor will signal a fault if the VREG output drops below a set threshold from its set point. The VREG output set point is configured for two different levels, 3.3 V or 5 V, depending on the DRV8305 device options (DRV83053Q and DRV83055Q). The VREG undervoltage level can be set through the SPI setting VREG_UV_LEVEL in register 0xB, bits D1-D0. The VREG undervoltage monitor can be disabled through the SPI setting DIS_VREG_PWRGD in register 0xB, bit D2.
Response to a VREG undervoltage fault is as follows:
Note that the VREG undervoltage monitor is disabled on the no regulator (VREF) device option (DRV8305NQ and DRV8305NE).
The DRV8305 has an internal state machine to ensure proper power up and power down sequencing of the device. When PVDD power is applied the device will remain inactive until PVDD cross the digital logic threshold. At this point, the digital logic will become active, VREG will enable (if 3.3V or 5V device option is used), the passive gate pull downs will enable, and nFAULT will be driven low to indicate that the device has not reached the VPVDD_UVLO2 threshold. nFAULT will remain driven low until PVDD crosses the PVDD_UVLO threshold. At this point the device will enter its standby state.
After the power up sequence is completed and the PVDD voltage is above VPVDD_UVLO2 threshold, the DRV8305 will indicate successful and fault free power up of all circuits by releasing the nFAULT pin. At this point the DRV8305 will enter its standby state and be ready to accept inputs from the external controller. The DRV8305 will remain in or re-enter its standby state anytime EN_GATE = LOW or a fault type error has occured. In this state the major gate driver blocks are disabled, but the passive gate pulldowns are still active to maintain the external MOSFETs in their high impedence state. It is recommended, but not required to perform all device configurations through SPI in the standby state.
After reaching the standby state and then taking EN_GATE from LOW to HIGH, the DRV8305 will enter its operating state. The operating state enables the major gate driver and current shunt amplifier blocks for normal operation. 1 ms should be allowed after EN_GATE is taken HIGH to allow the charge pump supply for the high-side gate drivers to reach its steady state operating point. If at any point in its operating state a fault type error occurs, the DRV8305 will immedietely re-enter the standby state.
The sleep state can be entered by issuing a sleep command through the SLEEP bit in SPI register 0x9, bit D2 with the device in its standby state (EN_GATE = LOW). The device will not respond to a sleep command in its operating state. After the sleep command is received, the gate drivers and output regulator (VREG) will safely power down after a programmable delay set in the SPI register 0xB, bits D4-D3. The device can then only be enabled through the WAKE pin which is a high-voltage tolerant input pin. For the DRV8305 to be brough out of sleep, the WAKE pin must be at a voltage greater than 3 V. This allows the wake pin to be driven, for example, directly by the battery through a switch, through the inhibit pin (INH) on a standard LIN interface, or through standard digital logic. The WAKE pin will only react to a wake up command if PVDD > VPVDD_UVLO2. After the DRV8305 is out of SLEEP mode, all activity on the WAKE pin is ignored. The sleep state erases all values in the SPI control registers and it is not recommended to write through SPI in the sleep state.
The DRV8305 enables the adoption of secondary limp-home or fail code software through configurable fault mode handling. The following device features may be configured during the operating state without stopping the motor.
The DRV8305 uses a SPI to set device configurations, operating parameters, and read out diagnostic information. The DRV8305 SPI operates in slave mode. The SPI input data (SDI) word consists of a 16 bit word with a 5 bit command and 11 bits of data. The SPI output data (SDO) word consists of 11 bits of register data with the first 5 bits (MSB) as don't cares.
A valid frame must meet following conditions:
The SPI input data (SDI) control word is 16 bits long and consists of the following format:
The SPI output data (SDO) word response word is 11 bits long (first 5 bits are don't cares). It contains the content of the register being accessed.
The MSB of the SDI word (W0) is the read/write bit. When W0 = 0, the input data is a write command. When W0 = 1, the input data is a read command.
For a write command: The response word is the data currently in the register being written to.
For a read command: The response word is the data currently in the register being read.
R/W | ADDRESS | DATA | ||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Word Bit | B15 | B14 | B13 | B12 | B11 | B10 | B9 | B8 | B7 | B6 | B5 | B4 | B3 | B2 | B1 | B0 |
Command | W0 | A3 | A2 | A1 | A0 | D10 | D9 | D8 | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
DATA | ||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Word Bit | B15 | B14 | B13 | B12 | B11 | B10 | B9 | B8 | B7 | B6 | B5 | B4 | B3 | B2 | B1 | B0 |
Command | X | X | X | X | X | D10 | D9 | D8 | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
ADDRESS | NAME | D10 | D9 | D8 | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
---|---|---|---|---|---|---|---|---|---|---|---|---|
0x1 | Warnings & Watchdog Reset | FAULT | RSVD | TEMP_FLAG4 | PVDD_UVFL | PVDD_OVFL | VDS_STATUS | VCPH_UVFL | TEMP_FLAG1 | TEMP_FLAG2 | TEMP_FLAG3 | OTW |
0x2 | OV/VDS Faults |
VDS_HA | VDS_LA | VDS_HB | VDS_LB | VDS_HC | VDS_LC | RSVD | SNS_C_OCP | SNS_B_OCP | SNS_A_OCP | |
0x3 | IC Faults |
PVDD_UVLO2 | WD_FAULT | OTSD | RSVD | VREG_UV | AVDD_UVLO | VCP_LSD _UVLO2 |
RSVD | VCPH_UVLO2 | VCPH_OVLO | VCPH_OVLO _ABS |
0x4 | VGS Faults |
VGS_HA | VGS_LA | VGS_HB | VGS_LB | VGS_HC | VGS_LC | RSVD | ||||
0x5 | HS Gate Drive Control | RSVD | TDRIVEN | IDRIVEN_HS | IDRIVEP_HS | |||||||
0x6 | LS Gate Drive Control | RSVD | TDRIVEP | IDRIVEN_LS | IDRIVEP_LS | |||||||
0x7 | Gate Drive Control | RSVD | COMM_OPTION | PWM_MODE | DEAD_TIME | TBLANK | TVDS | |||||
0x8 | Reserved | RSVD | ||||||||||
0x9 | IC Operation | FLIP_OTSD | DIS_PVDD _UVLO2 |
DIS_GDRV _FAULT |
EN_SNS _CLAMP |
WD_DLY | DIS_SNS_OCP | WD_EN | SLEEP | CLR_FLTS | SET_VCPH_UV | |
0xA | Shunt Amplifier Control | DC_CAL_CH3 | DC_CAL_CH2 | DC_CAL_CH1 | CS_BLANK | GAIN_CS3 | GAIN_CS2 | GAIN_CS1 | ||||
0xB | Voltage Regulator Control | RSVD | VREF_SCALE | RSVD | SLEEP_DLY | DIS_VREG _PWRGD |
VREG_UV_LEVEL | |||||
0xC | VDS Sense Control | RSVD | VDS_LEVEL | VDS_MODE |
The status registers are used to report device warnings, fault conditions, and provide a means to prevent timing out of the watchdog timer. Status registers are read only registers.
BIT | R/W | NAME | DEFAULT | DESCRIPTION |
---|---|---|---|---|
10 | R | FAULT | 0x0 | Fault indication |
9 | R | RSVD | 0x0 | - |
8 | R | TEMP_FLAG4 | 0x0 | Temperature flag setting for approximately 175°C |
7 | R | PVDD_UVFL | 0x0 | PVDD undervoltage flag warning |
6 | R | PVDD_OVFL | 0x0 | PVDD overvoltage flag warning |
5 | R | VDS_STATUS | 0x0 | Real time OR of all VDS overcurrent monitors |
4 | R | VCHP_UVFL | 0x0 | Charge pump undervoltage flag warning |
3 | R | TEMP_FLAG1 | 0x0 | Temperature flag setting for approximately 105°C |
2 | R | TEMP_FLAG2 | 0x0 | Temperature flag setting for approximately 125°C |
1 | R | TEMP_FLAG3 | 0x0 | Temperature flag setting for approximately 135°C |
0 | R | OTW | 0x0 | Overtemperature warning |
BIT | R/W | NAME | DEFAULT | DESCRIPTION |
---|---|---|---|---|
10 | R | VDS_HA | 0x0 | VDS overcurrent fault for high-side MOSFET A |
9 | R | VDS_LA | 0x0 | VDS overcurrent fault for low-side MOSFET A |
8 | R | VDS_HB | 0x0 | VDS overcurrent fault for high-side MOSFET B |
7 | R | VDS_LB | 0x0 | VDS overcurrent fault for low-side MOSFET B |
6 | R | VDS_HC | 0x0 | VDS overcurrent fault for high-side MOSFET C |
5 | R | VDS_LC | 0x0 | VDS overcurrent fault for low-side MOSFET C |
4:3 | R | RSVD | 0x0 | - |
2 | R | SNS_C_OCP | 0x0 | Sense C overcurrent fault |
1 | R | SNS_B_OCP | 0x0 | Sense B overcurrent fault |
0 | R | SNS_A_OCP | 0x0 | Sense A overcurrent fault |
BIT | R/W | NAME | DEFAULT | DESCRIPTION |
---|---|---|---|---|
10 | R | PVDD_UVLO2 | 0x0 | PVDD undervoltage 2 fault |
9 | R | WD_FAULT | 0x0 | Watchdog fault |
8 | R | OTSD | 0x0 | Overtemperature fault |
7 | R | RSVD | 0x0 | - |
6 | R | VREG_UV | 0x0 | VREG undervoltage fault |
5 | R | AVDD_UVLO | 0x0 | AVDD undervoltage fault |
4 | R | VCP_LSD_UVLO2 | 0x0 | Low-side gate supply fault |
3 | R | RSVD | 0x0 | - |
2 | R | VCPH_UVLO2 | 0x0 | High-side charge pump undervoltage 2 fault |
1 | R | VCPH_OVLO | 0x0 | High-side charge pump overvoltage fault |
0 | R | VCPH_OVLO_ABS | 0x0 | High-side charge pump overvoltage ABS fault |
BIT | R/W | NAME | DEFAULT | DESCRIPTION |
---|---|---|---|---|
10 | R | VGS_HA | 0x0 | VGS gate drive fault for high-side MOSFET A |
9 | R | VGS_LA | 0x0 | VGS gate drive fault for low-side MOSFET A |
8 | R | VGS_HB | 0x0 | VGS gate drive fault for high-side MOSFET B |
7 | R | VGS_LB | 0x0 | VGS gate drive fault for low-side MOSFET B |
6 | R | VGS_HC | 0x0 | VGS gate drive fault for high-side MOSFET C |
5 | R | VGS_LC | 0x0 | VGS gate drive fault for low-side MOSFET C |
4:0 | R | RSVD | 0x0 | - |
Control registers are used to set the device parameters for DRV8305-Q1. The default values are shown in bold.
BIT | R/W | NAME | DEFAULT | DESCRIPTION | |||
---|---|---|---|---|---|---|---|
10 | R/W | RSVD | 0x0 | - | |||
9:8 | R/W | TDRIVEN | 0x3 | High-side gate driver peak source time b'00 - 220 ns b'01 - 440 ns b'10 - 880 ns b'11 - 1780 ns |
|||
7:4 | R/W | IDRIVEN_HS | 0x4 | High-side gate driver peak sink current | |||
b'0000 - 20 mA b'0100 - 60 mA b'1000 - 0.50 A b'1100 - 60 mA |
b'0001 - 30 mA b'0101 - 70 mA b'1001 - 0.75 A b'1101 - 60 mA |
b'0010 - 40 mA b'0110 - 80 mA b'1010 - 1.00 A b'1110 - 60 mA |
b'0011 - 50 mA b'0111 - 0.25 A b'1011 - 1.25 A b'1111 - 60 mA |
||||
3:0 | R/W | IDRIVEP_HS | 0x4 | High-side gate driver peak source current | |||
b'0000 - 10 mA b'0100 - 50 mA b'1000 - 0.25 A b'1100 - 50 mA |
b'0001 - 20 mA b'0101 - 60 mA b'1001 - 0.50 A b'1101 - 50 mA |
b'0010 - 30 mA b'0110 - 70 mA b'1010 - 0.75 A b'1110 - 50 mA |
b'0011 - 40 mA b'0111 - 0.125 A b'1011 - 1.00 A b'1111 - 50 mA |
BIT | R/W | NAME | DEFAULT | DESCRIPTION | |||
---|---|---|---|---|---|---|---|
10 | R/W | RSVD | 0x0 | - | |||
9:8 | R/W | TDRIVEP | 0x3 | Low-side gate driver peak source time b'00 - 220 ns b'01 - 440 ns b'10 - 880 ns b'11 - 1780 ns |
|||
7:4 | R/W | IDRIVEN_LS | 0x4 | Low-side gate driver peak sink current | |||
b'0000 - 20 mA b'0100 - 60 mA b'1000 - 0.50 A b'1100 - 60 mA |
b'0001 - 30 mA b'0101 - 70 mA b'1001 - 0.75 A b'1101 - 60 mA |
b'0010 - 40 mA b'0110 - 80 mA b'1010 - 1.00 A b'1110 - 60 mA |
b'0011 - 50 mA b'0111 - 0.25 A b'1011 - 1.25 A b'1111 - 60 mA |
||||
3:0 | R/W | IDRIVEP_LS | 0x4 | Low-side gate driver peak source current | |||
b'0000 - 10 mA b'0100 - 50 mA b'1000 - 0.25 A b'1100 - 50 mA |
b'0001 - 20 mA b'0101 - 60 mA b'1001 - 0.50 A b'1101 - 50 mA |
b'0010 - 30 mA b'0110 - 70 mA b'1010 - 0.75 A b'1110 - 50 mA |
b'0011 - 40 mA b'0111 - 0.125 A b'1011 - 1.00 A b'1111 - 50 mA |
BIT | R/W | NAME | DEFAULT | DESCRIPTION | ||
---|---|---|---|---|---|---|
10 | R/W | RSVD | 0x0 | - | ||
9 | R/W | COMM_OPTION | 0x1 | Rectification control (PWM_MODE = b'10 only) b'0 - diode freewheeling b'1 - active freewheeling |
||
8:7 | R/W | PWM_MODE | 0x0 | PWM Mode b'00 - PWM with 6 independent inputs b'01 - PWM with 3 independent inputs b'10 - PWM with one input b'11 - PWM with 6 independent inputs |
||
6:4 | R/W | DEAD_TIME | 0x1 | Dead time | ||
b'000 - 35 ns b'011 - 440 ns b'110 - 3520 ns |
b'001 - 52 ns
b'100 - 880 ns b'111 - 5280 ns |
b'010 - 88 ns b'101 - 1760 ns |
||||
3:2 | R/W | TBLANK | 0x1 | VDS sense blanking b'00 - 0 µs b'01 - 1.75 µs b'10 - 3.5 µs b'11 - 7 µs |
||
1:0 | R/W | TVDS | 0x2 | VDS sense deglitch b'00 - 0 µs b'01 - 1.75 µs b'10 - 3.5 µs b'11 - 7 µs |
BIT | R/W | NAME | DEFAULT | DESCRIPTION |
---|---|---|---|---|
10 | R/W | FLIP_OTSD | 0x0 | Enable OTSD b'0 - Disable OTSD b'1 - Enable OTSD |
9 | R/W | DIS_PVDD_UVLO2 | 0x0 | Disable PVDD_UVLO2 fault and reporting b'0 - PVDD_UVLO2 enabled b'1 - PVDD_UVLO2 disabled |
8 | R/W | DIS_GDRV_FAULT | 0x0 | Disable gate drive fault and reporting b'0 - Gate driver fault enabled b'1 - Gate driver fault disabled |
7 | R/W | EN_SNS_CLAMP | 0x0 | Enable sense amplifier clamp b'0 - Sense amplifier clamp is not enabled b'1 - Sense amplifier clamp is enabled, limiting output to ~3.3 V |
6:5 | R/W | WD_DLY | 0x1 | Watchdog delay b'00 - 10 ms b'01 - 20 ms b'10 - 50 ms b'11 - 100 ms |
4 | R/W | DIS_SNS_OCP | 0x0 | Disable SNS overcurrent protection fault and reporting b'0 - SNS OCP enabled b'1 - SNS OCP disabled |
3 | R/W | WD_EN | 0x0 | Watchdog enable b'0 - Watch dog disabled b'1 - Watch dog enabled |
2 | R/W | SLEEP | 0x0 | Put device into sleep mode b'0 - Device awake b'1 - Device asleep |
1 | R/W | CLR_FLTS | 0x0 | Clear faults b'0 - Normal operation b'1 - Clear faults |
0 | R/W | SET_VCPH_UV | 0x0 | Set charge pump undervoltage threshold level b'0 - 4.9 V b'1 - 4.6 V |
BIT | R/W | NAME | DEFAULT | DESCRIPTION |
---|---|---|---|---|
10 | R/W | DC_CAL_CH3 | 0x0 | DC calibration of CS amplifier 3 b'0 - Normal operation b'1 - DC calibration mode |
9 | R/W | DC_CAL_CH2 | 0x0 | DC calibration of CS amplifier 2 b'0 - Normal operation b'1 - DC calibration mode |
8 | R/W | DC_CAL_CH1 | 0x0 | DC calibration of CS amplifier 1 b'0 - Normal operation b'1 - DC calibration mode |
7:6 | R/W | CS_BLANK | 0x0 | Current shunt amplifier blanking time b'00 - 0 ns b'01 - 500 ns b'10 - 2.5 µs b'11 - 10 µs |
5:4 | R/W | GAIN_CS3 | 0x0 | Gain of CS amplifier 3 b'00 - 10 V/V b'01 - 20 V/V b'10 - 40 V/V b'11 - 80 V/V |
3:2 | R/W | GAIN_CS2 | 0x0 | Gain of CS amplifier 2 b'00 - 10 V/V b'01 - 20 V/V b'10 - 40 V/V b'11 - 80 V/V |
1:0 | R/W | GAIN_CS1 | 0x0 | Gain of CS amplifier 1 b'00 - 10 V/V b'01 - 20 V/V b'10 - 40 V/V b'11 - 80 V/V |
BIT | R/W | NAME | DEFAULT | DESCRIPTION |
---|---|---|---|---|
10 | R/W | RSVD | 0x0 | - |
9:8 | R/W | VREF_SCALE | 0x1 | VREF Scaling b'00 - RSVD b'01 - k = 2 b'10 - k = 4 b'11 - RSVD |
7:5 | R/W | RSVD | 0x0 | - |
4:3 | R/W | SLEEP_DLY | 0x1 | Delay to power down VREG after SLEEP b'00 - 0 µs b'01 - 10 µs b'10 - 50 µs b'11 - 1 ms |
2 | R/W | DIS_VREG_PWRGD | 0x0 | Disable VREG undervoltage fault and reporting b'0 - VREG_UV enabled b'1 - VREG_UV disabled |
0:1 | R/W | VREG_UV_LEVEL | 0x2 | VREG undervoltage set point b'00 - VREG x 0.9 b'01 - VREG x 0.8 b'10 - VREG x 0.7 b'11 - VREG x 0.7 |
BIT | R/W | NAME | DEFAULT | DESCRIPTION | |||
---|---|---|---|---|---|---|---|
10:8 | R/W | RSVD | 0x0 | - | |||
7:3 | R/W | VDS_LEVEL | 0x19 | VDS comparator threshold | |||
b'00000 - 0.060 V b'00100 - 0.097 V b'01000 - 0.155 V b'01100 - 0.250 V b'10000 - 0.403 V b'10100 - 0.648 V b'11000 - 1.043 V b'11100 - 1.679 V |
b'00001 - 0.068 V b'00101 - 0.109 V b'01001 - 0.175 V b'01101 - 0.282 V b'10001 - 0.454 V b'10101 - 0.730 V b'11001 - 1.175 V b'11101 - 1.892 V |
b'00010 - 0.076 V b'00110 - 0.123 V b'01010 - 0.197V b'01110 - 0.317 V b'10010 - 0.511 V b'10110 - 0.822 V b'11010 - 1.324 V b'11110 - 2.131 V |
b'00011 - 0.086 V b'00111 - 0.138 V b'01011 - 0.222 V b'01111 - 0.358 V b'10011 - 0.576 V b'10111 - 0.926 V b'11011 - 1.491 V b'11111 - 2.131 V |
||||
2:0 | R/W | VDS_MODE | 0x0 | VDS mode b'000 - Latched shut down when over-current detected b'001 - Report only when over current detected b'010 - VDS protection disabled (no overcurrent sensing or reporting) |