JAJSMZ5B September 2021 – February 2022 DRV8311
PRODUCTION DATA
Hardware interface devices omit the four SPI pins and in their place have nSLEEP pin and three resistor-configurable inputs which are GAIN, SLEW and MODE.
Common device settings can be adjusted on the hardware interface by tying the pin logic low, logic high, or pulling up or pulling down with a resistor. Fault conditions are reported on the nFAULT pin, but detailed diagnostic information is not available.
For more information on the hardware interface, see Section 8.3.9.
Configuration | GAIN | SLEW | MODE |
---|---|---|---|
Pin tied to AGND | 0.25 V/A | 35 V/us | 6x PWM Mode and 9A OCP Level |
Pin to 47 kΩ tied to AGND | 0.5 V/A | 75 V/us | 6x PWM Mode and 5A OCP Level |
Pin to Hi-Z | 1 V/A | 180 V/us | 3x PWM Mode and 9A OCP Level |
Pin tied to AVDD | 2 V/A | 230 V/us | 3x PWM Mode and 5A OCP Level |