JAJSMZ5B September 2021 – February 2022 DRV8311
PRODUCTION DATA
The SPI/tSPI devices support a serial communication bus that lets an external controller send and receive data with the DRV8311. This support allows the external controller to configure device settings and read detailed fault information. The interface is a four wire interface using the SCLK, SDI, SDO, and nSCS pins which are described as follows:
For more information on the SPI, see Section 8.5.