JAJSMZ5B September 2021 – February 2022 DRV8311
PRODUCTION DATA
DEVICE | PACKAGES | INTERFACE | nSLEEP INPUT |
---|---|---|---|
DRV8311P | 24-pin WQFN (3 mm x 3 mm) | SPI / tSPI | Yes |
DRV8311S | SPI | No | |
DRV8311H | Hardware | Yes |
Parameters | DRV8311H | DRV8311S | DRV8311P |
---|---|---|---|
PWM control mode settings | MODE pin (2 settings) | PWM_MODE (3 settings) | PWM_MODE (3 settings) |
Slew rate settings | SLEW pin (4 settings) | SLEW_RATE (4 settings) | SLEW_RATE (4 settings) |
Current sense amplifier gain | GAIN pin (4 settings) | CSA_GAIN (4 settings) | CSA_GAIN (4 settings) |
Over current protection (OCP) level settings | MODE pin (2 settings) | OCP_LVL (2 settings) | OCP_LVL (2 settings) |
OCP blanking time | Fixed to 0.2 us | OCP_TBLANK (4 settings) | OCP_TBLANK (4 settings) |
OCP deglitch time | Fixed to 1 us | OCP_DEG (4 settings) | OCP_DEG (4 settings) |
OCP mode | Fast retry with 5-ms automatic retry | OCP_MODE (4 settings), Configurable retry time | OCP_MODE (4 settings), Configurable retry time |
Dead time | Fixed based on SLEW pin setting | TDEAD_CTRL (8 settings) | TDEAD_CTRL (8 settings) |
Propagation delay | Fixed based on SLEW pin setting | Fixed based on SLEW pin setting | Fixed based on SLEW pin setting |
Driver delay compensation | Disabled | DLYCMP_EN (2 settings) | DLYCMP_EN (2 settings) |
Spread Spectrum Modulation for internal Oscillator | Enabled | SSC_DIS (2 settings) | SSC_DIS (2 settings) |
Undervoltage lockout | VINAVDD, CP and AVDD undervoltage protection enabled, CSAREF_UV disabled, tRETRY is configured for 5 ms fast automatic retry | VINAVDD, CP and AVDD undervoltage protection enabled, CSAREF_UV (2 settings), Configurable tRETRY using UVP_MODE | VINAVDD, CP and AVDD undervoltage protection enabled, CSAREF_UV (2 settings), Configurable tRETRY using UVP_MODE |
SPI fault mode | NA | SPIFLT_MODE (2 settings) | SPIFLT_MODE (2 settings) |
Texas Instruments SPI (tSPI) | NA | NA | Available |
Over temperature shutdown (OTSD) mode | Fast retry with 5-ms automatic retry | OTSD_MODE (2 settings) | OTSD_MODE (2 settings) |