JAJSMZ5B September 2021 – February 2022 DRV8311
PRODUCTION DATA
If the die temperature exceeds the trip point of the thermal shutdown limit (TOTS), all the FETs are disabled, the charge pump is shut down, and the nFAULT pin is driven low. In addition, the FAULT and OT bit in the OT bit in the device status (DEV_STS1) register and OTSD bit in the OT_STS status register is set. Normal operation starts again (driver operation the nFAULT pin is released and OTSD bit cleared) when the overtemperature condition clears and after the tRETRY time elapses. The OT and FAUTL bits stay latched high indicating that a thermal event occurred until a clear fault command is issued either through the CLR_FLT bit or an nSLEEP reset pulse (tRST). This protection feature cannot be disabled.
On hardware device variants the tRETRY period is fixed to fast retry time of 5ms
tRETRY configuration for SPI device variant