JAJSMZ5B September 2021 – February 2022 DRV8311
PRODUCTION DATA
Brushless-DC motors are typically rated for a certain voltage (for example 5V or 12V). The DRV8311 allows for a range of possible operating voltages from 3V to 20 V.