JAJSMZ5B September 2021 – February 2022 DRV8311
PRODUCTION DATA
The DRV8311 family of devices provides three different control modes to support various commutation and control methods. Table 8-2 shows the various modes of the DRV8311 device.
MODE Type | MODE Pin (DRV8311H) | MODE Bits (DRV8311S) | MODE Bits (DRV8311P) | MODE |
---|---|---|---|---|
Mode 1 | Mode pin tied to AGND or Mode pin to 47 kΩ tied to AGND |
PWM_MODE = 00b or PWM_MODE = 01b |
NA | 6x Mode |
Mode 2 | Mode pin Hi-Z or Mode pin tied to AVDD |
PWM_MODE = 10b | NA | 3x Mode |
Mode 3 | NA | PWM_MODE = 11b | PWM_MODE = 11b | PWM Generation Mode |
Texas Instruments do not recommend changing the MODE pin or MODE register during power up of the device (i.e. during tWAKE). The MODE setting on DRV8311H is latched at power up, so set nSLEEP = 0 before changing the MODE pin configuration on the DRV8311H. In DRV8311S, set all INHx and INLx pins to logic low before changing the MODE register.