JAJSMZ5B September 2021 – February 2022 DRV8311
PRODUCTION DATA
In 6x PWM mode, each half-bridge supports three output states: low, high, or high-impedance (Hi-Z). To configure DRV8311H in 6x PWM mode, connect the MODE pin to AGND or connect the MODE pin to 47 kΩ tied to AGND. To enable 6x PWM mode in DRV8311S configure the MODE bits with PWM_MODE = 00b or 01b. The corresponding INHx and INLx signals control the output state as listed in Table 8-3.
INLx | INHx | OUTx |
---|---|---|
0 | 0 | Hi-Z |
0 | 1 | H |
1 | 0 | L |
1 | 1 | Hi-Z |
Figure 8-4 shows the application diagram of DRV8311 configured in 6x PWM mode.