JAJSMZ5B September 2021 – February 2022 DRV8311
PRODUCTION DATA
The DRV8311 family of devices is protected against VM, VIN_AVDD, AVDD and CP undervoltage, overcurrent and thermal events. Table 8-6 summarizes various faults details.
FAULT | CONDITION | CONFIGURATION | REPORT | H-BRIDGE | LOGIC | RECOVERY |
---|---|---|---|---|---|---|
VM undervoltage (NPOR) | VVM < VUVLO | — | — | Hi-Z | Disabled | Automatic: VVM > VUVLO_R CLR_FLT, nSLEEP Reset Pulse (NPOR bit) |
VINAVDD undervoltage (VINAVDD_UV) |
VVINAVDD < VVINAVDD_UV | — | nFAULT | Hi-Z | Active (SPI disabled) |
Configured using UVP_MODE |
AVDD undervoltage (AVDD_UV) | VAVDD < VAVDD_UV | — | nFAULT | Hi-Z | Active (SPI disabled) | Configured using UVP_MODE |
Charge pump undervoltage (CP_UV) | VCP < VCPUV | — | nFAULT | Hi-Z | Active | Configured using UVP_MODE |
CSAREF
undervoltage (CSAREF_UV) |
VCSAREF < VCSAREF_UV | CSAREFUV_EN= 1b | nFAULT | Active (CSA disabled) |
Active | Configured using UVP_MODE |
CSAREFUV_EN= 0b | None | Active | Active | No Action | ||
Overcurrent
protection (OCP) | IPHASE > IOCP | OCP_MODE = 000b | nFAULT | Hi-Z | Active | Automatic Retry: SLOW_TRETRY |
OCP_MODE = 001b | nFAULT | Hi-Z | Active | Automatic
Retry: FAST_TRETRY |
||
OCP_MODE = 010b | nFAULT | Hi-Z | Active | Latched: CLR_FLT, nSLEEP Reset Pulse | ||
OCP_MODE = 011b | nFAULT | Active | Active | No action | ||
OCP_MODE = 111b | None | Active | Active | No action | ||
SPI fault (SPI_FLT) | SCLK fault and ADDR fault | SPIFLT_MODE = 0b | nFAULT | Active | Active | Automatic |
SPIFLT_MODE = 1b | None | Active | Active | No action | ||
Thermal warning (OTW) | TJ > TOTW | OTW_EN = 0b | None | Active | Active | No action |
OTW_EN = 1b | nFAULT | Active | Active | Automatic: TJ < TOTW – THYS | ||
Thermal shutdown (OTSD) | TJ > TOTSD | OTSD_MODE = 00b | nFAULT | Hi-Z | Active | Automatic SLOW_TRETRY after TJ < TOTSD – THYS |
OTSD_MODE = 01b | nFAULT | Hi-Z | Active | Automatic
FAST_TRETRY after TJ < TOTSD – THYS |