JAJSMZ5B September 2021 – February 2022 DRV8311
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VVM | Power supply voltage | VVM | 3 | 12 | 20 | V |
VIN_AVDD | AVDD regulator input pin voltage | VVIN_AVDD | 3 | 12 | 20 | V |
fPWM | Output PWM frequency | OUTA, OUTB, OUTC | 200 | kHz | ||
IOUT(1) | Peak output current | OUTA, OUTB, OUTC | 5 | A | ||
VIN | Logic input voltage | INHx, INLx, nSCS, nSLEEP, SCLK, SDI, ADx, GAIN, MODE, SLEW, PWM_SYNC | -0.1 | 5.5 | V | |
VOD | Open drain pullup voltage | nFAULT | -0.1 | 5.5 | V | |
IOD | Open drain output sink current | nFAULT | 5 | mA | ||
VCSAREF | CSA refernce input Voltage | CSAREF | 2 | 3.6 | V | |
ICSAREF | CSA refernce input Current | CSAREF | 2.5 | 7.5 | mA | |
TA | Operating ambient temperature | –40 | 125 | °C | ||
TJ | Operating Junction temperature | –40 | 150 | °C |