The DRV8313 provides three individually controllable half-H-bridge drivers. The device is intended to drive a three-phase brushless-DC motor, although it can also be used to drive solenoids or other loads. Each output driver channel consists of N-channel power MOSFETs configured in a 1/2-H-bridge configuration. Each 1/2-H-bridge driver has a dedicated ground terminal, which allows independent external current sensing.
An uncommitted comparator is integrated into the DRV8313, which allows for the construction of current-limit circuitry or other functions.
Internal protection functions are provided for undervoltage, charge pump faults, overcurrent, short circuits, and overtemperature. Fault conditions are indicated by the nFAULT pin.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
DRV8313 | HTSSOP (28) | 9.70 mm × 4.40 mm |
VQFN (36) | 6.00 mm × 6.00 mm |
Changes from C Revision (November 2015) to D Revision
Changes from B Revision (January 2015) to C Revision
Changes from A Revision (November 2012) to B Revision