JAJSL26B January 2021 – April 2022 DRV8316
PRODUCTION DATA
Table 9-3 lists the example input parameters for the system design.
DESIGN PARAMETERS | REFERENCE | EXAMPLE VALUE |
---|---|---|
Supply voltage | VVM | 24 V |
Motor peak current | IPEAK | 2 A |
PWM Frequency | fPWM | 50 kHz |
Slew Rate Setting | SR | 200 V/µs |
Buck regulator output voltage | VBK | 3.3 V |