JAJSL26B January 2021 – April 2022 DRV8316
PRODUCTION DATA
Table 9-4 gives design input parameters for system design.
DESIGN PARAMETER | REFERENCE | EXAMPLE VALUE |
---|---|---|
Brushed motor rms current | IRMS, BDC | 1.0 A |
Brushed motor peak current | IPEAK, BDC | 2.0 A |
Solenoid rms current | IRMS, SOL | 0.5 A |
Solenoid peak current | IPEAK, SOL | 1.0 A |