JAJSPC5 December 2022 DRV8316C
PRODUCTION DATA
Function | IN2 | EN2 | OUT2 |
---|---|---|---|
Coast / Off | X | 0 | Z |
On | 0 | 1 | L |
Brake | 1 | 1 | H |
Function | IN1 | EN1 | OUT1 |
---|---|---|---|
Coast / Off | X | 0 | Z |
On | 1 | 1 | H |
Brake | 0 | 1 | L |
6x PWM mode or 3x PWM mode (with or without current limit) can be used to drive three solenoid loads depending on the application.
Solenoid loads can be connected from OUTx to VM or GND to use the DRV8316C as a push-pull driver in 6x PWM or 3x PWM mode. When the load is connected from OUTx to GND, current is sourced from the high-side MOSFET and therefore current feedback or cycle-by-cycle current limit is not available. When the load is connected from OUTx to VM, current feedback or cycle-by-cycle current limit can be used depending on the mode configuration.