JAJSPC5 December 2022 DRV8316C
PRODUCTION DATA
In this application, the DRV8316C is used to drive a brushless-DC motor with current limit up to 100% duty cycle. The following design procedure can be used to configure the DRV8316C in current limit mode.