JAJSD42B February 2017 – December 2017 DRV8320 , DRV8320R , DRV8323 , DRV8323R
PRODUCTION DATA.
この例の目標は、100Aを超える電流でVDS監視が作動するよう設定することです。CSD18536KCS 60V NチャネルNexFET™ Power MOSFETデータシートによると、RDS(on)の値は175°Cで1.8倍増加し、またVGSが10VのときのRDS(on)の最大値は1.6mΩです。これらの値から、RDS(on)のワーストケースの近似値は1.8×1.6mΩ = 2.88mΩとなります。
Equation 17でRDS(on)の値を2.88mΩ、ワーストケースの監視電流を100Aとすると、VDS監視の値はEquation 18のように求められます。
この例では、VDS_OCPの値として0.31Vを選択しています。
SPIデバイスでは、VDS過電流監視のデグリッチ時間の調整が可能です。デグリッチ時間は2µs、4µs、6µs、または8µsに設定できます。