JAJSD42B February 2017 – December 2017 DRV8320 , DRV8320R , DRV8323 , DRV8323R
PRODUCTION DATA.
このシステム例では、センス電流が–40~+40AでVREF電圧の値が3.3Vです。SOx出力の直線範囲は0.25VからVVREF – 0.25Vまでです(VLINEARの仕様より)。センス・アンプ入力の差動範囲は–0.3~+0.3Vです(VDIFF)。
したがって、ゲイン設定には20V/Vまたは40V/Vを選択し、センス抵抗の電力定格を満たすために、センス抵抗の値は2.5mΩ未満とする必要があります。この例では、ゲイン設定として20V/Vを選択しています。抵抗の値とワーストケースの電流については、R < 2.5mΩおよびImax = 40Aのときにセンス・アンプ入力(VSPxD)の差動範囲仕様が満たされることが確認できます。