JAJSD42B February 2017 – December 2017 DRV8320 , DRV8320R , DRV8323 , DRV8323R
PRODUCTION DATA.
DRV8320RとDRV8323Rには、外部コントローラやシステムの電圧レールに電力を供給するために、降圧レギュレータ(LMR16006)が内蔵されています。LMR16006デバイスは、60V、600mAの降圧レギュレータです。
降圧レギュレータは、バッテリの駆動時間を引き延ばすために、軽負荷時の静止電流が非常に低くなるよう設計されています。LMR16006デバイスは、定周波数の電流モード制御方式で出力容量の低減や周波数補償設計の簡易化を実現することにより、ラインおよび負荷の過渡状態における性能を向上させます。LMR16006は、0.7MHzのスイッチング周波数を使用するバージョンのLMR16006Xデバイスです。
LMR16006デバイスはブートストラップ再充電ダイオードを内蔵しているため、外付け部品数を削減できます。内蔵ハイサイドMOSFETのバイアス電圧は、CBピン-SWピン間のコンデンサによって供給されます。ブートストラップ・コンデンサの電圧はUVLO回路によって監視され、ブート電圧があらかじめ設定されたスレッショルドを下回ると、ハイサイドMOSFETがオフになります。
このブートUVLOにより、LMR16006デバイスは高いデューティ・サイクルで動作しつつ、ブート電圧の低下したMOSFETをリフレッシュすることができます。出力電圧は、0.8Vの基準電圧まで降圧させることができます。内部のソフトスタート機能により、突入電流が最小限に抑えられます。
詳細情報、ブート電圧の低下したMOSFETを示すブロック図、および設計情報については、『LMR16006 SIMPLE SWITCHER® 60V、0.6A、高効率Eco-mode搭載の降圧レギュレータ』データシートを参照してください。