JAJSD42B February 2017 – December 2017 DRV8320 , DRV8320R , DRV8323 , DRV8323R
PRODUCTION DATA.
LMR16006デバイスは、固定スイッチング周波数を備え、ピーク電流モード制御が実装されています。内部COMPノードを駆動するエラー・アンプにより、出力電圧がFBピンの外付け抵抗を介して内部電圧リファレンスと比較されます。内部発振器により、ハイサイド・パワー・スイッチのオン動作が開始され、エラー・アンプの出力がハイサイド・パワー・スイッチ電流と比較されます。パワー・スイッチ電流が内部COMP電圧で設定されたレベルに達すると、パワー・スイッチがオフになります。出力電流が増加および減少すると、内部COMPノード電圧も増加および減少します。デバイスではCOMPノード電圧を最大レベルにクランプすることで電流制限を行っています。