JAJSD42B February 2017 – December 2017 DRV8320 , DRV8320R , DRV8323 , DRV8323R
PRODUCTION DATA.
Figure 51に示すように、出力電圧は出力に接続された帰還ピン(FB)と分圧抵抗回路を使用して設定されます。帰還ピンの電圧は0.765Vなので、帰還抵抗の比率により、Equation 5に従って出力電圧が設定されます。
標準的なR2の開始値は1kΩ~100kΩです。R1の値を計算するには、Equation 6を使用します。