JAJSD42B February 2017 – December 2017 DRV8320 , DRV8320R , DRV8323 , DRV8323R
PRODUCTION DATA.
外部電流センス抵抗での電圧降下をSPピンで検出することにより、ハーフブリッジの過電流も監視できます。任意の時点でのCSAのSP入力の電圧が、VSEN_OCPスレッショルドをtOCP_DEGデグリッチ時間より長い時間にわたって上回った場合は、SEN_OCPイベントが認識され、OCP_MODEビットに基づく処置が実行されます。ハードウェア・インターフェイス・デバイスでは、VSENSEスレッショルドが1V、tOCP_DEGが4µsに固定され、VSENSEのOCP_MODEが4msの自動リトライ用に固定されます。SPIデバイスでは、VSENSEスレッショルドはSEN_LVL SPIレジスタ、tOCP_DEGはOCP_DEG SPIレジスタによって設定され、OCP_MODEビットはVSENSEラッチ・シャットダウン、VSENSE自動リトライ、VSENSE通知のみ、VSENSEディスエーブルという4種類のモードで動作できます。