JAJSD42B February 2017 – December 2017 DRV8320 , DRV8320R , DRV8323 , DRV8323R
PRODUCTION DATA.
このモードでは、SEN_OCPイベントの後に保護動作は発生しません。nFAULTピンをLowにし、FAULTビットとSEN_OCPビットをSPIレジスタでHighにラッチすることにより、過電流状態が通知されます。ゲート・ドライバは動作を継続します。外部コントローラは適切に動作することによって過電流状態を管理します。SEN_OCP状態が解消され、CLR_FLTビットまたはENABLEリセット・パルス(tRST)のいずれかによって障害クリア・コマンドが実行されると、通知がクリアされます(nFAULTが解放される)。