JAJSD42B February 2017 – December 2017 DRV8320 , DRV8320R , DRV8323 , DRV8323R
PRODUCTION DATA.
Table 20 に、システム設計の入力パラメータ例を示します。
EXAMPLE DESIGN PARAMETER | REFERENCE | EXAMPLE VALUE |
---|---|---|
ADC reference voltage | VVREF | 3.3 V |
Sensed current | ISENSE | 0 to 40 A |
Motor RMS current | IRMS | 28.3 A |
Sense-resistor power rating | PSENSE | 3 W |
System ambient temperature | TA | –20°C to +105°C |