JAJSD42B February 2017 – December 2017 DRV8320 , DRV8320R , DRV8323 , DRV8323R
PRODUCTION DATA.
DRV8323とDRV8323Rには、外部ハーフブリッジ内のローサイド・シャント抵抗を使用した電流測定用に、3つの高性能ローサイド電流センス・アンプが内蔵されています。ローサイド電流測定は、一般に過電流保護、外部トルク制御、または外部コントローラによるブラシレスDCの整流を実装するために使用されます。3つのアンプすべてを使用して各ハーフブリッジ・レグ内の電流を検出することも、1つのアンプを使用してハーフブリッジ・レグの合計電流を検出することもできます。電流センス・アンプにはプログラマブル・ゲイン、オフセット較正、単方向と双方向のサポート、電圧リファレンス・ピン(VREF)などの機能が含まれています。3つの電流センス・アンプの一部が使用されていない場合は、SNxピンをSPxピンに短絡させてSOxピンを未接続のままにすることで、それらを遮断できます。過電流VDS監視が引き続き機能するよう、忘れずにSPxまたはSNxピンをローサイドFETソースに接続してください。