JAJSD42B February 2017 – December 2017 DRV8320 , DRV8320R , DRV8323 , DRV8323R
PRODUCTION DATA.
LMR16006デバイスは、軽負荷電流時にはEco-mode制御方式で動作し、スイッチング損失やゲート駆動損失の低減によって効率を向上させます。LMR16006デバイスは、出力電圧がレギュレーション範囲内のときに、任意のスイッチング・サイクルの終了時点でピーク・スイッチ電流がスリープ電流スレッショルドIINDUCTOR(80mA以下)を下回っている場合、Eco-modeに移行するよう設計されています。Eco-mode動作に関して、LMR16006デバイスは(平均電流や負荷電流ではなく)ピーク電流をセンスするため、デバイスがEco-modeに入る負荷電流は入力電圧、出力電圧、出力インダクタ値によって異なります。負荷電流が低く、出力電圧がレギュレーション内のとき、デバイスはEco-modeに入り、静止時入力電流はわずか28μAとなります。