JAJSD42B February 2017 – December 2017 DRV8320 , DRV8320R , DRV8323 , DRV8323R
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
GATE DRIVER | ||||
VVM | Power supply voltage (VM) | 6 | 60 | V |
VI | Input voltage (CAL, ENABLE, GAIN, IDRIVE, INHx, INLx, MODE, nSCS, SCLK, SDI, VDS) | 0 | 5.5 | V |
fPWM | Applied PWM signal (INHx, INLx) | 0 | 200(1) | kHz |
IGATE_HS | High-side average gate drive current (GHx) | 0 | 25(1) | mA |
IGATE_LS | Low-side average gate drive current (GLx) | 0 | 25(1) | mA |
IDVDD | External load current (DVDD) | 0 | 30(1) | mA |
VVREF | Reference voltage input (VREF) | 3 | 5.5 | V |
ISO | output current (SOx) | 0 | 5 | mA |
VOD | Open drain pullup voltage (nFAULT, SDO) | 0 | 5.5 | V |
IOD | Open drain output current (nFAULT, SDO) | 0 | 5 | mA |
BUCK REGULATOR | ||||
VVIN | Power supply voltage (VIN) | 4 | 60 | V |
VnSHDN | Shutdown control input voltage (nSHDN) | 0 | 60 | V |
DRV832x | ||||
TA | Operating ambient temperature | –40 | 125 | °C |