JAJSD42B February 2017 – December 2017 DRV8320 , DRV8320R , DRV8323 , DRV8323R
PRODUCTION DATA.
LMR16006デバイスのnSHDNピンは、内部プルアップ回路による高電圧耐性を備えた入力です。nSHDNピンがフローティング状態でもデバイスはイネーブルにできます。1.23V以上の論理信号を使用すれば、レギュレータをオンにすることもできます。システム上の制限やその他の制限から、さらに高い電圧を使用する必要がある場合は、デバイスを保護するために、電圧の印加点とnSHDNピンの間に100kΩ以上の抵抗を配置することをお勧めします。nSHDNピンを0Vにプルダウンすると、デバイスはオフになり、消費電流の最も低いシャットダウン電流モードに移行します。シャットダウン・モードでは、消費電流が約1µAまで低下します。シャットダウン機能を使用していない場合、nSHDNピンは100kΩの抵抗を介してVINピンに接続しておくことができます。nSHDNピンに印加する最大電圧は60V以下にする必要があります。LMR16006デバイスにはUVLO回路が内蔵されており、内部的に固定されているUVLOスレッショルド・レベル未満まで入力電圧が低下した場合は、この回路が出力をシャットダウンします。この方法で出力をシャットダウンすれば、低入力電圧の状況下でレギュレータが未知の状態にラッチされることはなくなります。入力電圧がこの電圧レベルを超えると、レギュレータはオンになります。UVLO電圧を高くする必要がある場合は、nSHDNピンを使用し、外部抵抗によってシステムUVLOを調整してください。