JAJSD42B February 2017 – December 2017 DRV8320 , DRV8320R , DRV8323 , DRV8323R
PRODUCTION DATA.
任意の時点でVCPピン(チャージ・ポンプ)の電圧がVCPUVスレッショルド未満に低下した場合は、すべての外部MOSFETがディスエーブルになり、nFAULTピンがLowになります。また、SPIデバイスのレジスタでは、FAULTビットとCPUVビットがHighにラッチされます。VCPの低電圧状態が解消されると、通常動作が再開されます(ゲート・ドライバの動作が再開され、nFAULTピンが解放される)。CPUVビットの設定は、CLR_FLTビットまたはENABLEピンのリセット・パルス(tRST)によってクリアされるまで保持されます。SPIデバイスのDIS_CPUVビットをHighに設定すると、この保護機能はディスエーブルになります。ハードウェア・インターフェイス・デバイスでは、常にCPUV保護がイネーブルになっています。