JAJSOU0A June 2022 – October 2022 DRV8329
PRODUCTION DATA
To calculate the junction temperature of the DRV8329 from power losses, use Equation 17. Note that the thermal resistance θJA depends on PCB configurations such as the ambient temperature, numbers of PCB layers, copper thickness on top and bottom layers, and the PCB area.
The table below shows summary of equations for calculating each loss in the DRV8329.
Loss type | Equation |
---|---|
Standby power | Pstandby = VPVDD x IPVDDS |
GVDD CP mode (PVDD < 18V) | PLDO = 2 x VPVDD x IGVDD - VGVDD x IGVDD |
GVDD LDO mode (PVDD > 18V) | PLDO = (VPVDD - VGVDD) x IGVDD |
AVDD LDO | PLDO = (VPVDD - VAVDD) x IAVDD |