JAJSOO7F May 2010 – May 2022 DRV8312 , DRV8332
PRODUCTION DATA
Thermal pad of the DRV8312 is attached at bottom of device to improve the thermal capability of the device. The thermal pad has to be soldered with a very good coverage on PCB in order to deliver the power specified in the datasheet. The figure below shows the recommended thermal via and land pattern design for the DRV8312. For additional information, see TI application report, PowerPad Made Easy (SLMA004) and PowerPad Layout Guidelines (SLOA120).