JAJSGQ9A March 2018 – April 2019 DRV8343-Q1
PRODUCTION DATA.
Table 36lists the recommended external components.
COMPONENT | PIN 1 | PIN 2 | RECOMMENDED |
---|---|---|---|
CFLY | CPH | CPL | 47-nF ceramic capacitor X5R or X7R rated for VM(1) |
CVCP | VCP | VM | 1-µF ceramic capacitor X5R or X7R rated for VCP – VM (1) |
CVM1 | VM | PGND | 0.1-µF ceramic capacitor X5R or X7R rated for VM(1) |
CVM2 | VM | PGND | 4.7-µF ceramic capacitor X5R or X7R rated for VM(1) |
CVM3 | VM | PGND | > 10-µF electrolytic capacitor rated for VM(1) |
CVREF | VREF | AGND | 0.1-µF ceramic capacitor X5R or X7R rated for VREF(1) |
CDVDD | DVDD | AGND | 1-µF ceramic capacitor X5R or X7R rated for DVDD(1) |
CVSDO | VSDO | AGND | 0.1-µF ceramic capacitor X5R or X7R rated for VSDO(1). DRV8343S only |
RnFAULT | nFAULT | VCC(2) | 2.5 – 10 kΩ pulled up the MCU I/O (VCC) power supply |
RSENSE | SPx | SNx | 2.5 mΩ shunt resistor for current sense amplifier |