JAJSPA5 July 2020 DRV8353M
PRODUCTION DATA
Table 14-1 lists the example input parameters for the system design.
EXAMPLE DESIGN PARAMETER | REFERENCE | EXAMPLE VALUE |
---|---|---|
Power supply voltage | VVM, VVDRAIN, VVIN | 48 V |
MOSFET part number | MOSFET | CSD19535KCS |
MOSFET total gate charge | Qg | 78 nC (typical) at VVGS = 10 V |
MOSFET gate to drain charge | Qgd | 13 nC (typical) |
Target output rise time | tr | 100 to 300 ns |
Target output fall time | tf | 50 to 150 ns |
PWM frequency | ƒPWM | 45 kHz |
Buck regulator output voltage | VVCC | 3.3 V |
Buck regulator output current | IVCC | 100 mA |
Maximum motor current | Imax | 100 A |
ADC reference voltage | VVREF | 3.3 V |
Winding sense current range | ISENSE | –40 A to +40 A |
Motor RMS current | IRMS | 28.3 A |
Sense resistor power rating | PSENSE | 3 W |
System ambient temperature | TA | –20°C to +60°C |