JAJSPA5 July 2020 DRV8353M
PRODUCTION DATA
After a VDS_OCP event in this mode, all the external MOSFETs are disabled and the nFAULT pin is driven low. The FAULT, VDS_OCP, and corresponding MOSFET OCP bits are latched high in the SPI registers. Normal operation continues automatically (gate driver operation and the nFAULT pin is released) after the tRETRY time elapses. The FAULT, VDS_OCP, and MOSFET OCP bits stay latched until the tRETRY period expires.