JAJSPA5 July 2020 DRV8353M
PRODUCTION DATA
The SDI input data word is 16 bits long and consists of the following format:
Set the read/write bit (W0, B15) to 0b for a write command. Set the read/write bit (W0, B15) to 1b for a read command.
The SDO output data word is 16 bits long and the first 5 bits are don't care bits. The response word is the data currently in the register being accessed.
R/W | ADDRESS | DATA | |||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
B15 | B14 | B13 | B12 | B11 | B10 | B9 | B8 | B7 | B6 | B5 | B4 | B3 | B2 | B1 | B0 |
W0 | A3 | A2 | A1 | A0 | D10 | D9 | D8 | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
DON'T CARE BITS | DATA | ||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
B15 | B14 | B13 | B12 | B11 | B10 | B9 | B8 | B7 | B6 | B5 | B4 | B3 | B2 | B1 | B0 |
X | X | X | X | X | D10 | D9 | D8 | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |