JAJSPA5 July 2020 DRV8353M
PRODUCTION DATA
If a system is using VVM = 48 V (IVCP = 25 mA) and a maximum PWM switching frequency of 45 kHz, then the VCP charge-pump and VGLS regulator can support MOSFETs using trapezoidal commutation with a Qg < 556 nC, and MOSFETs using sinusoidal commutation with a Qg < 185 nC.