JAJSPA5 July 2020 DRV8353M
PRODUCTION DATA
Use Equation 9 and Equation 10 to calculate the value of IDRIVEP1 and IDRIVEP2 (respectively) for a gate to drain charge of 13 nC and a rise time from 100 to 300 ns.
Select a value for IDRIVEP that is between 43 mA and 130 mA. For this example, the value of IDRIVEP was selected as 100-mA source.
Use Equation 11 and Equation 12 to calculate the value of IDRIVEN1 and IDRIVEN2 (respectively) for a gate to drain charge of 13 nC and a fall time from 50 to 150 ns.
Select a value for IDRIVEN that is between 87 mA and 260 mA. For this example, the value of IDRIVEN was selected as 200-mA sink.